Dimensions
Height | 0.08 in 2 mm |
Width | 4.72 in 120 mm |
Length | 7.87 in 200 mm |
Safety films for INV2000.
Height | 0.08 in 2 mm |
Width | 4.72 in 120 mm |
Length | 7.87 in 200 mm |
Shipping Weight | 0.02 lb 0.01 kg |
UPC | 815683025420 815683025420 |
Chat requires cookies
By clicking "I accept, Continue to Chat", you consent to the use of the cookies that enable the chat function.
Cookie Policy