Dimensions
Height | 0.59 in 15 mm |
Width | 3.54 in 90 mm |
Length | 14.29 in 363 mm |
Includes brand films for the RP8000 E CO
Height | 0.59 in 15 mm |
Width | 3.54 in 90 mm |
Length | 14.29 in 363 mm |
Shipping Weight | 2 lb 0.91 kg |
UPC | 815683026397 815683026397 |
Chat requires cookies
By clicking "I accept, Continue to Chat", you consent to the use of the cookies that enable the chat function.
Cookie Policy