Dimensions
Height | 4.72 in 120 mm |
Width | 3.35 in 85 mm |
Length | 5.91 in 150 mm |
Includes battery, mounting plate, positive and negative cables, and mounting hardware.
Height | 4.72 in 120 mm |
Width | 3.35 in 85 mm |
Length | 5.91 in 150 mm |
Shipping Weight | 1.54 lb 0.76 kg |
UPC | 815683025925 815683025925 |
Chat requires cookies
By clicking "I accept, Continue to Chat", you consent to the use of the cookies that enable the chat function.
Cookie Policy