New Cat® 301 Compact Radius Micro Excavator Offers Performance in Confined Spaces


IRVING, Texas, October 7, 2026 –
Contractors working in confined spaces often require versatile and simple-to-operate excavators. Their work sometimes requires machines that fit through narrow passageways while providing high-performance outcomes. The new Cat® 301 Compact Radius (CR) micro hydraulic excavator is designed to do just that.

The Cat 301 CR delivers advanced machine performance for indoor, demolition, agricultural and landscaping applications through simple, easy-to-use operating systems.

The machine can fit through 30- by 78-in (762- by 1981-mm) doorways while its compact radius design minimizes machine overhang to work in tight spaces. Its expandable undercarriage delivers improved stability and increases lift capacity compared to its predecessor, the Cat 300.9D. 

Customers asked for a machine in the one-ton class that is simple and comfortable to operate, while offering stability for lifting heavy weights. Our new 301 CR excavator delivers.

To enhance stability, the 301 CR is 26% wider than the 300.9D, with a fully expanded undercarriage. We also increased lift capacity by more than 80% from the 300.9D to elevate machine performance and flexibility in the field.

Zach Waite

Commercial Director

Caterpillar Industry Solutions

Key Benefits

  • Simplified gauge cluster makes it easier for operators to view key machine information
  • Side-mounted joystick controls are engineered to support easy operation
  • Expandable blade and undercarriage increase versatility for confined area access when retracted
  • Compact radius minimizes machine footprint for working next to fixed structures
  • Double the travel speed compared to the 300.9D  
  • Closed-loop swing system delivers fast cycle times, improved energy efficiency and generates less heat than the 300.9D
  • Second auxiliary hydraulics option for operating mechanical work tools
  • Standard LED boom work light simplifies excavator use when working at night or inside buildings
  • Its tilt-up seat provides easy access to the engine bay and key service points

Also, a foldable Roll Over Protection Structure (ROPS) allows the machine to travel through height-restricted openings when folded and provides operator protection when raised and secured for operation.

Performance Enhancements

With a maximum operating weight of 2,712 lb (1230 kg) and a folded ROPS height of less than 72 in (1829 mm), the 301 CR offers simple transport: 

  • Top travel speed up to 2.2 mph (3.6 km/h) to quickly move around the jobsite
  • Extended track width from 28.7 to 43.3 in (730 to 1100 mm) for enhanced stability
  • 38% higher stick force than the 300.9D of 1394 lb (6.2 kN)
  • 2,158 lb (9.6 kN) bucket force, 8% higher than the 300.9D, helps improve productivity in tough digging conditions
  • A maximum lift capacity of 868 lb (394 kg) at a 3-ft (0.91-m) height and 6-ft (1.83-m) radius to the front
  • VisionLink™ gives owner/operators insights into operating hours and location for the Cat 301 CR

Attachments Expand Flexibility

With Caterpillar’s range of purpose-built attachments, the new Cat 301 CR adapts to changing jobsite demands, enabling customers to get the most out of the machine.

  • Pin Puller Coupler design enables fast and easy attachment changes without tools, helping reduce downtime and allowing operators to efficiently move between tasks
  • The new A13 Auger features a cast auger drive unit housing for durability and slim drive design  
  • Optimizing machine reach height and flight unloading, the A13 flights are 12 in (305 mm) shorter than current flight of equivalent diameters
  • The 301 CR is compatible with the B1 Pin On hammer for quickly breaking up concrete and asphalt
  • Newly designed general-purpose buckets are designed to excel in trenching applications with a smooth edge and wide profile
  • Three bolt-on teeth deliver easy tooth removal and replacement for long bucket life
  • Drain holes make Cat ditch cleaning buckets ideal for moving cohesive, wet material 

More information on the new Cat 301 CR micro hydraulic excavator can be found by contacting a Cat dealer or visiting cat.com.

of

Cat® 301 CR micro hydraulic excavator

View Full Size Image
of

Cat® 301 CR micro hydraulic excavator

View Full Size Image
of

Cat® 301 CR micro hydraulic excavator

View Full Size Image
of

Cat® 301 CR micro hydraulic excavator

View Full Size Image

 

 

Download the press release

Download Now

Download the images 

Download Now

Download the videos

Download Now

 

 

# # #

 

About Caterpillar:
For more than a century, Caterpillar Inc. has helped build a better, more sustainable world. With 2025 sales and revenues of $67.6 billion, Caterpillar Inc. is shaping the future as the world’s leading manufacturer of construction and mining equipment, off-highway diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives. Backed by one of the largest independent global dealer networks and financial services through Cat Financial, the company’s primary business segments: Power & Energy, Construction Industries and Resource Industries are solving customer’s toughest challenges through commercial excellence and advanced technology, driven by a highly skilled, dedicated global team. Learn more at www.caterpillar.com.

Caterpillar rolls out products and services in each of its regions at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from its independent dealer network, plants, and marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with a Cat dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Caterpillar Inc., registered in the United States and in other countries.

 

Press Inquiries:

Johanna Kelly
Caterpillar Trade Press Media Representative
Kelly_Johanna_L@cat.com
 
For Release: North America, Europe
Release Number: 160PR26 — October 2026

The Latest Product News

Get the Latest Stories Sent Directly to Your Inbox.

Subscribe Now