610 mm (24 in) Drum, Fine Tooth

Drums 610 mm (24 in) Drum, Fine Tooth

Request A Price Shop Now

Key Specs

Type
Fine Tooth
Fine Tooth
Cutting Width
24 in
610 mm
Weight
478 lb
216.8 kg

Product Specifications for 610 mm (24 in) Drum, Fine Tooth

Type Fine Tooth Fine Tooth
Cutting Width 24 in 610 mm
Weight 478 lb 216.8 kg
Drum Width 24 in 610 mm
Compatibility PC206, PC306, PC306B PC206, PC306, PC306B

See how 610 mm (24 in) Drum, Fine Tooth compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 610 mm (24 in) Drum, Fine Tooth

View More Offers