1016 mm (40 in) Drum, Fine Tooth

1016 mm (40 in) Drum, Fine Tooth Drums

Request A Price Shop Now

Key Specs

Type
Fine Tooth
Fine Tooth
Cutting Width
40 in
1016 mm
Weight
657 lb
298 kg

Product Specifications for 1016 mm (40 in) Drum, Fine Tooth

Type Fine Tooth Fine Tooth
Cutting Width 40 in 1016 mm
Weight 657 lb 298 kg
Drum Width 39.8 in 1010 mm
Compatibility PC210, PC310B, PC310 PC210, PC310B, PC310

See how 1016 mm (40 in) Drum, Fine Tooth compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1016 mm (40 in) Drum, Fine Tooth

View More Offers