2440 mm (96 in)

2440 mm (96 in) Pallet Fork Tines

Request A Price Shop Now

Key Specs

Tine Length
96.1 in
2440 mm
Tine Width
5.9 in
150 mm
Tine Height
21.7 in
550 mm

Product Specifications for 2440 mm (96 in)

Tine Length 96.1 in 2440 mm
Tine Width 5.9 in 150 mm
Tine Height 21.7 in 550 mm
Tine Thickness 2.4 in 60 mm
Tine Weight 409.6 lb 185.8 kg
Overall Length 100.6 in 2555 mm
Overall Width 5.9 in 150 mm

See how 2440 mm (96 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 2440 mm (96 in)

View More Offers