1524 mm (60 in), Lumber

1524 mm (60 in), Lumber Pallet Fork Tines

Request A Price Shop Now

Key Specs

Tine Length
60 in
1524 mm
Tine Width
7.1 in
180 mm
Tine Height
21.7 in
550 mm

Product Specifications for 1524 mm (60 in), Lumber

Tine Length 60 in 1524 mm
Tine Width 7.1 in 180 mm
Tine Height 21.7 in 550 mm
Tine Thickness 1.8 in 45 mm
Tine Weight 260.4 lb 118.1 kg
Overall Length 63.9 in 1624 mm
Overall Width 7.1 in 180 mm

See how 1524 mm (60 in), Lumber compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1524 mm (60 in), Lumber

View More Offers