5 Ton Mounting Bracket - Pin On

< Back

Overview

Mounting bracket for use with B4, B4s, B6, and B6s hammers.

Units:
Interface Type Pin On Pin On Less
Weight 152.1 lb 69.0 kg Less
Overall Width 12.4 in 316.0 mm Less
Overall Length 17.3 in 440.0 mm Less
Overall Height 12.1 in 307.0 mm Less
Pin Diameters 45/45 mm (1.8/1.8 in) 45/45 mm (1.8/1.8 in) Less