Width | 96.0 in 2438.0 mm |
Height | 42.5 in 1081.0 mm |
Weight | 2226.0 lb 1010.0 kg |
Length | 48.3 in 1227.0 mm |
Capacity | 1.75 yd³ 1.34 m³ |
Base Edge Thickness | 1.0 in 25.0 mm |
Cutting Edge Thickness | 0.7 in 19.0 mm |
Interface Type | Pin On Pin On |
Features
Designed for digging, loading, carrying, leveling, grading and dumping in a variety of applications and materials.
Formed back wrapper design enhances bucket loading and production in a wide variety of applications.
Optimum wrapper angle and lack of sharp corners promote superior bucket fill and reduce material packing for greater productivity.
Base bucket also available with bolt-on cutting edge and bolt-on teeth.