Width | 96.0 in 2438.0 mm |
Height | 43.4 in 1103.0 mm |
Weight | 2403.0 lb 1090.0 kg |
Length | 51.9 in 1318.0 mm |
Capacity | 2.0 yd³ 1.53 m³ |
Base Edge Thickness | 1.0 in 25.0 mm |
Cutting Edge Thickness | 0.7 in 19.0 mm |
Interface Type | Pin On Pin On |
Features
Designed for digging, loading, carrying, leveling, grading and dumping in a variety of applications and materials.
Formed back wrapper design enhances bucket loading and production in a wide variety of applications.
Optimum wrapper angle and lack of sharp corners promote superior bucket fill and reduce material packing for greater productivity.
Base bucket also available with bolt-on cutting edge and bolt-on teeth.