1.34 m3 (1.75 yd3), IT Coupler

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

Units:
Width 96.7 in 2457.0 mm Less
Height 41.5 in 1054.0 mm Less
Weight 2578.0 lb 1169.0 kg Less
Length 49.7 in 1262.0 mm Less
Capacity 1.75 yd³ 1.34 m³ Less
Base Edge Thickness 0.8 in 20.0 mm Less
Cutting Edge Thickness 0.7 in 19.0 mm Less
Jaw Opening 31.0 in 787.0 mm Less
Clam Angle 83 degrees 83 degrees Less
Interface Type IT Coupler IT Coupler Less

Application

Ideal for digging, dozing, clamping, back dragging, grading and leveling in construction, landscaping, industrial and demolition applications.

Bucket Design

Excellent clamping force lets you grasp large, irregularly shaped objects such as trees, loose stumps, brush, recycling debris and pipe, increasing the versatility of the machine.

Ground Engaging Tools

Base bucket also available with bolt-on cutting edge and bolt-on teeth.

Lifting Hooks

2 lifting hooks (4 on Extreme Duty Buckets) allow the operator to lift objects using chain or straps.

Bucket Opening Sight Guide

See how wide you have your bucket open by looking at the sight guide - easily visible from the operators seat.

Reinforced Bucket Side Plates

Reinforced side plates (Extreme Duty Buckets only) helps to increase lifespan of the bucket.