3.0 m3 (3.9 yd3), Bolt-On Cutting Edge

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

High capacity increases productivity in handling light materials.

Units:
Width 100.4 in 2549.0 mm Less
Weight 1948.9 lb 884.0 kg Less
Height 55.2 in 1402.0 mm Less
Length 57.9 in 1471.0 mm Less
Capacity 3.9 yd³ 3.0 m³ Less
Base Edge Thickness 0.7 in 19.0 mm Less
Cutting Edge Thickness 0.7 in 19.0 mm Less
Interface Type Fusion™ Coupler Fusion™ Coupler Less

Application

Designed to handle low density materials such as mulch, wood chips, dry topsoil, fertilizer, livestock feed and snow.

High Capacity

High capacity increases productivity in handling light materials.

Superior Loading

Long bucket floor length, combined with large radius back wrapper, provides superior material loading and dumping, resulting in greater payloads and quicker cycle times.

Rugged Design

Hardened steel base and side cutting edges provide excellent penetration, durability and wear life.