< Back

MSRP* $7,957.00

Stock at local dealer or 10 days order to delivery.

Overview

Clam design enables superior performance in a wide variety of applications.

Units:
Width 81.0 in 2060.0 mm Less
Weight 1332.0 lb 604.0 kg Less
Height 40.0 in 1026.0 mm Less
Length 35.0 in 898.0 mm Less
Capacity 1.2 yd³ 0.9 m³ Less
Jaw Opening 27.6 in 702.0 mm Less
Clam Angle 82 82 Less
Base Edge Thickness 0.8 in 20.0 mm Less
Cutting Edge Thickness NaN Less
Cutting Edge Thickness n/a n/a Less
Interface Type SSL SSL Less

Application

Ideal for digging, dozing, clamping, back dragging, grading and leveling in construction, landscaping, industrial and demolition applications.

Added Versatility

Excellent clamping force lets you grasp large, irregularly shaped objects such as trees, loose stumps, brush, recycling debris and pipe, increasing the versatility of the machine.

Dozing Application

Bucket clam jaw opening allows the bucket to be used as a dozing blade.

*Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.