General Duty Bucket

General Duty Bucket 2050 mm (82 in): 581-3643

Width
82.0 in
2050.0 mm
Capacity
6.02 yd³
4.6 m³
Weight
8408.0 lb
3814.0 kg

Product Specifications for General Duty Bucket 2050 mm (82 in): 581-3643

See how General Duty Bucket 2050 mm (82 in): 581-3643 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the General Duty Bucket 2050 mm (82 in): 581-3643

View More Offers
chat with an expert chat with an expert