General Duty Wide Tip Bucket

General Duty Wide Tip Bucket 900 mm (36 in): 573-4999

Width
36.0 in
900.0 mm
Capacity
0.96 yd³
0.73 m³
Weight
1204.0 lb
546.0 kg

Product Specifications for General Duty Wide Tip Bucket 900 mm (36 in): 573-4999

See how General Duty Wide Tip Bucket 900 mm (36 in): 573-4999 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the General Duty Wide Tip Bucket 900 mm (36 in): 573-4999

View More Offers
chat with an expert chat with an expert