Heavy Duty Bucket 1350 mm (54 in)

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Heavy Duty Bucket 1350 mm (54 in)

Units:
Capacity 2.14 yd³ 1.64 m³ Less
Tooth Count 5 5 Less
Width 54.0 in 1350.0 mm Less
Capacity 2.14 yd³ 1.64 m³ Less
Weight 3150.0 lb 1429.0 kg Less
Interface Pin-on Pin-on Less
Adapter Quantity 5 5 Less
Adapter Size Cat� Advansys� 110 Cat� Advansys� 110 Less
Tooth Style K110 K110 Less

Dig It

The wrong bucket can impact your productivity. Dig all day with buckets designed for a broad range of materials like limestone, clay, sand and gravel.

Penetrate further. Carry more. Refill Faster. Spill Less. Make more.

Dig. Place. Fill.

Choosing a bucket based on your trenching needs just makes sense. Proper bucket width means less time digging and less time refilling. Utility work just got faster.

Work Smart, Save Fuel

The correct bucket can save your fuel burn and extract the most performance from your excavator's power. Rely on your Cat dealer for small excavator bucket solutions that will put more money in your wallet and less in the fuel pump.

Lasting Value

You expect long lasting performance from your Cat machine. You deserve the same from the buckets you put on it. Each Cat bucket is designed to last --either new, or with rebuild kits that can quickly bring your bucket back to like-new performance. We are here for you over the long haul.

Beyond the Bucket

Be confident no matter where your job takes you as the global network of Cat dealers is there with not only support and service for your hydraulic excavator, but also with the bucket replacement wear parts and teeth you may need as well. No other manufacturer can offer you the same.

Risks of Choosing the Wrong Bucket

No matter if you move the same material day after day, or if every day is different, choosing the wrong bucket can have a big impact on your machine, and your business.

Learn More