Heavy Duty Bucket

Heavy Duty Bucket 900 mm (36 in): 577-0331

Width
36.0 in
900.0 mm
Capacity
0.88 yd³
0.68 m³
Weight
1318.0 lb
598.0 kg

Product Specifications for Heavy Duty Bucket 900 mm (36 in): 577-0331

See how Heavy Duty Bucket 900 mm (36 in): 577-0331 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the Heavy Duty Bucket 900 mm (36 in): 577-0331

View More Offers
chat with an expert chat with an expert