Heavy Duty Bucket

Heavy Duty Bucket 1050 mm (42 in): 577-0332

Width
42.0 in
1050.0 mm
Capacity
1.09 yd³
0.83 m³
Weight
1431.0 lb
649.0 kg

Product Specifications for Heavy Duty Bucket 1050 mm (42 in): 577-0332

See how Heavy Duty Bucket 1050 mm (42 in): 577-0332 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the Heavy Duty Bucket 1050 mm (42 in): 577-0332

View More Offers
chat with an expert chat with an expert