Severe Duty Bucket

Severe Duty Bucket 2000 mm (79 in): 582-9859

Width
79.0 in
2000.0 mm
Capacity
4.97 yd³
3.8 m³
Weight
9026.0 lb
4094.0 kg

Product Specifications for Severe Duty Bucket 2000 mm (79 in): 582-9859

See how Severe Duty Bucket 2000 mm (79 in): 582-9859 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the Severe Duty Bucket 2000 mm (79 in): 582-9859

View More Offers
chat with an expert chat with an expert