Severe Duty Bucket

Severe Duty Bucket 2000 mm (79 in): 582-9863

Width
79.0 in
2000.0 mm
Capacity
6.02 yd³
4.6 m³
Weight
9630.0 lb
4368.0 kg

Product Specifications for Severe Duty Bucket 2000 mm (79 in): 582-9863

See how Severe Duty Bucket 2000 mm (79 in): 582-9863 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Locator

    The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Check out current offers for the Severe Duty Bucket 2000 mm (79 in): 582-9863

View More Offers
chat with an expert chat with an expert