9.2 m³ (12 yd³), Fusion™, Bolt-On Cutting Edge

< Back

Overview

Maximum loader performance in light material

Units:
Capacity 12.0 yd³ 9.2 m³ Less
Width 131.0 in 3330.0 mm Less
Weight 5227.2 lb 2371.0 kg Less
Length 90.5 in 2299.7 mm Less
Height 81.6 in 2073.7 mm Less

Use 100% of Your Loader's Power

<li>Bucket is sized to load as much material as your machine can carry.</li><li>Produce more when loading woodchips, bark, sawdust, snow or any other lower-density material.</li>

Move More In Less Time

<li>Flat floor fills quickly, and retains well in load and carry.</li><li>Load more efficiently, as you watch the material flow into the bucket through rear observation windows.</li><li>Loads equally well on paved and unpaved yards</li>

24/7/365 Versatility

<li>A year-round solution - more light material, clear snow. Get more use from your machine.</li><li>Optional Fusion coupler interface enables quick changes to other buckets or tools as needed.</li>