9.9 m³ (13 yd³), Fusion™, Bolt-On Cutting Edge

< Back

Overview

Maximum loader performance in light material

Units:
Capacity 13.0 yd³ 9.9 m³ Less
Width 131.0 in 3330.0 mm Less
Weight 5436.6 lb 2466.0 kg Less
Length 94.3 in 2394.7 mm Less
Height 84.0 in 2133.5 mm Less

Use 100% of Your Loader's Power

  • Flat floor fills quickly, and retains well in load and carry.
  • Load more efficiently, as you watch the material flow into the bucket through rear observation windows.
  • Loads equally well on paved and unpaved yards

Move More In Less Time

  • Bucket is sized to load as much material as your machine can carry.
  • Produce more when loading woodchips, bark, sawdust, snow or any other lower-density material.

24/7/365 Versatility

  • A year-round solution - more light material, clear snow. Get more use from your machine.
  • Optional Fusion coupler interface enables quick changes to other buckets or tools as needed.