14 m³ (18.25 yd³), pin on, Bolt-On Cutting Edge

< Back

Overview

Maximum loader performance in light material

Units:
Capacity 18.25 yd³ 14.0 m³ Less
Width 155.0 in 3943.0 mm Less
Weight 7412.0 lb 3362.0 kg Less
Length 103.5 in 2628.0 mm Less
Height 92.7 in 2355.0 mm Less

Use 100% of Your Loader's Power

  • Flat floor fills quickly, and retains well in load and carry.
  • Load more efficiently, as you watch the material flow into the bucket through rear observation windows.
  • Loads equally well on paved and unpaved yards

Move More In Less Time

  • Bucket is sized to load as much material as your machine can carry.
  • Produce more when loading woodchips, bark, sawdust, snow or any other lower-density material.

24/7/365 Versatility

  • A year-round solution - more light material, clear snow. Get more use from your machine.
  • Optional Fusion coupler interface enables quick changes to other buckets or tools as needed.