14.5 m³ (19 yd³), Fusion™, Bolt-On Cutting Edge

< Back

Overview

Maximum loader performance in light material

Units:
Capacity 19.0 yd³ 14.5 m³ Less
Width 175.0 in 4433.0 mm Less
Weight 9652.0 lb 4378.0 kg Less
Length 95.8 in 2432.4 mm Less
Height 89.6 in 2277.1 mm Less

Use 100% of Your Loader's Power

  • A year-round solution - more light material, clear snow. Get more use from your machine.
  • Optional Fusion coupler interface enables quick changes to other buckets or tools as needed.

Move More In Less Time

  • Flat floor fills quickly, and retains well in load and carry.
  • Load more efficiently, as you watch the material flow into the bucket through rear observation windows.
  • Loads equally well on paved and unpaved yards

24/7/365 Versatility

  • Bucket is sized to load as much material as your machine can carry.
  • Produce more when loading woodchips, bark, sawdust, snow or any other lower-density material.