17.2 m³ (22.5 yd³), pin on, Bolt-On Cutting Edge

< Back

Overview

Maximum loader performance in light material

Units:
Capacity 22.5 yd³ 17.2 m³ Less
Width 175.0 in 4433.0 mm Less
Weight 11971.0 lb 5430.0 kg Less
Length 108.5 in 2757.0 mm Less
Height 98.5 in 2503.0 mm Less

Use 100% of Your Loader's Power

<li>Bucket is sized to load as much material as your machine can carry.</li><li>Produce more when loading woodchips, bark, sawdust, snow or any other lower-density material.</li>

Move More In Less Time

<li>Flat floor fills quickly, and retains well in load and carry.</li><li>Load more efficiently, as you watch the material flow into the bucket through rear observation windows.</li><li>Loads equally well on paved and unpaved yards</li>

24/7/365 Versatility

<li>A year-round solution - more light material, clear snow. Get more use from your machine.</li><li>Optional Fusion coupler interface enables quick changes to other buckets or tools as needed.</li>