Waste Dozing Bucket

Waste Dozing 5.2m3 (6.75 yd3)

Request A Price Find Dealer

Key Specs

Width
121 in
3059 mm
Weight
5012 lb
2273 kg
GET Type
Bolt-on Cutting Edge
Bolt-on Cutting Edge

Overview

Dozing Buckets for 950K/962K & 950M/962M

Product Specifications for 5.2m3 (6.75 yd3)

Width 121 in 3059 mm
Weight 5012 lb 2273 kg
GET Type Bolt-on Cutting Edge Bolt-on Cutting Edge
Bucket Linkage Pin-on Pin-on
Capacity 6.75 yd³ 5.2 m³

See how 5.2m3 (6.75 yd3) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the 5.2m3 (6.75 yd3)

View More Offers