Load & Carry Bucket

Waste Load & Carry 6.1m3 (8.0 yd3)

Request A Price Find Dealer

Key Specs

Width
121 in
3059 mm
Weight
5755 lb
2610 kg
Bucket Linkage
Pin-on
Pin-on

Overview

Load & Carry Buckets for 950K/962K & 950M/962M

Product Specifications for 6.1m3 (8.0 yd3)

Width 121 in 3059 mm
Weight 5755 lb 2610 kg
Bucket Linkage Pin-on Pin-on
GET Type Bolt-on Cutting Edge Bolt-on Cutting Edge
Capacity 8 yd³ 6.1 m³

See how 6.1m3 (8.0 yd3) compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 6.1m3 (8.0 yd3)

View More Offers