Load & Carry Bucket

Waste Load & Carry 7.5 m3 (9.75 yd3)

Request A Price Find Dealer

Key Specs

Width
132 in
3357 mm
Weight
7336 lb
3327 kg
GET Type
Bolt-on Cutting Edge
Bolt-on Cutting Edge

Overview

Load & Carry Buckets for 966/972

Product Specifications for 7.5 m3 (9.75 yd3)

Width 132 in 3357 mm
Weight 7336 lb 3327 kg
GET Type Bolt-on Cutting Edge Bolt-on Cutting Edge
Bucket Linkage Pin-on Pin-on
Capacity 9.75 yd³ 7.5 m³

See how 7.5 m3 (9.75 yd3) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the 7.5 m3 (9.75 yd3)

View More Offers