HFW222SC

< Back

Overview

HFW222SC CAT Felling Heads - Wheel Feller Buncher

Units:
Single Cut Capacity 22.0 in 56.0 cm Less
Accumulating Capacity 4.0 ft² 0.37 m² Less
Total Weight 6220.0 lb 2821.0 kg Less
Height 95.0 in 241.0 cm Less
Width 68.0 in 173.0 cm Less
Blade RPM 1300.0 r/min 1300.0 r/min Less
Directional Felling Capacity 30.0 in 76.0 cm Less