HFW221

< Back

Overview

HFW221

Units:
Single Cut Capacity 22.7 in 57.6 cm Less
Accumulating Capacity 5.1 ft² 0.47 m² Less
Total Weight 6550.0 lb 2971.0 kg Less
Height 119.0 in 302.3 cm Less
Width 63.6 in 161.5 cm Less
Throat Opening 49.0 in 124.0 cm Less