SAT630

< Back

Overview

SATCO Directional Felling Heads have proven to be very versatile enabling operators to fell, bunch, shovel log whole stems, and even load trucks (the SAT420 has an 80% load out rate of a conventional grapple). The directional felling heads provide economical entry into mechanical harvesting and are a proven system for single felling large trees using Cat® FM carriers as well as leveling track harvesters for steep terrain.

Directional Felling Head

Units:
Height - Link Pin 95.0 in 2405.0 mm Less
Maximum Jaw Opening 55.0 in 1400.0 mm Less
Minimum Jaw Close 5.0 in 120.0 mm Less
Optimal Capacity 457-762 mm (18-30 in) 457-762 mm (18-30 in) Less
Weight 4400.0 lb 2000.0 kg Less

Saw System

Chain Pitch ¾ in ¾ in Less
Chain Tensioning Manual Manual Less
Maximum Cut Diameter 38.0 in 950.0 mm Less
Saw Bearing Diameter 12.0 in 305.0 mm Less