2.4m (96") tine

< Back

Overview

2.4m (96") tine Pallet Fork

Units:
Carriage Height 46.0 in 1180.0 mm Less
Carriage Width 123.0 in 3117.0 mm Less
Operating Weight 6002.0 lb 2723.0 kg Less
Outside Tine Width - Maximum Spread 117.0 in 2910.0 mm Less
Tine Length 96" 96" Less
Tine Thickness 4.5 in 114.0 mm Less
Tine Width - Single Tine 10.0 in 254.0 mm Less