C742W

< Back

Overview

Specifications

Units:
Capacity 0.16 ft 0.58 m Less
Cylinder Rod 2.0 lb/in 50.8 mm Less
Cylinders - Bore 3.5 lb/in 88.9 mm Less
Rotator R-50 R-50 Less
Weight 1415.0 lb 641.8 kg Less

Dimensions

Jaw Width 23.8 lb/in 604.52 mm Less

Application

Loader Model 559/2384, 569/2410, 579/2414 559/2384, 569/2410, 579/2414 Less
Use Loading, Slashing, Pine Delimbing, Hardwood Delimbing Loading, Slashing, Pine Delimbing, Hardwood Delimbing Less