4045TW

< Back

Overview

Specifications

Units:
Capacity 0.17 ft 0.62 m Less
Cylinder Rod 2.5 lb/in 63.5 mm Less
Cylinders - Bore 4.0 lb/in 101.6 mm Less
Rotator R-50 R-50 Less
Weight 1465.0 lb 664.5 kg Less

Dimensions

Jaw Width 21.0 lb/in 533.4 mm Less

Application

Loader Model 529/2280, 559/2384, 569/2410, 579/2414 529/2280, 559/2384, 569/2410, 579/2414 Less
Use Loading, Slashing, Pine Delimbing, Hardwood Delimbing Loading, Slashing, Pine Delimbing, Hardwood Delimbing Less