GLK48

< Back

Overview

Cylinder size and jaw configuration provide holding forces for large multi-stem loads as well as the ability to handle single logs. From log loading to pull through delimbing, a selection of grapple styles is available, including:

  • TW (tapered wedge) jaw designs for easily grabbing trees from a pile and aggressively gripping trees for delimbing.
  • SN (straight, narrow) jaw designs for easy log handling in loading and millyard applications.

Tapered Wedge Jaw (TW)

Units:
Rotation (Continuous) 360 degrees 360 degrees Less
Operating Pressure (Rotation) 1500.0 psi 10340.0 kPa Less
Oil Flow (Rotation) 14.0 gal/min 54.0 l/min Less
Rotation Torque 1371.0 lb/ft 1860.0 N·m Less
Operating Pressure (Open/Close) 3625.0 psi 24980.0 kPa Less
Weight (Including hoses to boom) 1862.0 lb 845.0 kg Less
Width 22.3 in 567.0 mm Less
Height (Open Tongs) 66.3 in 1684.0 mm Less
Height (Closed Tongs) 72.5 in 1843.0 mm Less
Maximum Opening 47.6 in 1210.0 mm Less
Minimum Opening 4.5 in 112.3 mm Less
Note All specifications are approximate All specifications are approximate Less

Straight, Narrow Jaw (SN)

Rotation (Continuous) 360 degrees 360 degrees Less
Operating Pressure (Rotation) 1500.0 psi 10340.0 kPa Less
Oil Flow (Rotation) 14.0 gal/min 54.0 l/min Less
Rotation Torque 1371.0 lb/ft 1860.0 N·m Less
Operating Pressure (Open/Close) 3625.0 psi 24980.0 kPa Less
Weight (Including hoses to boom) 1908.0 lb 865.0 kg Less
Width 22.3 in 567.0 mm Less
Height (Open Tongs) 66.3 in 1685.0 mm Less
Height (Closed Tongs) 72.6 in 1844.0 mm Less
Maximum Opening 47.9 in 1216.0 mm Less
Minimum Opening 4.5 in 112.3 mm Less
Note All specifications are approximate All specifications are approximate Less