20SW

< Back

Overview

20SW

Dimensions

Units:
Jaw Width 20.5 lb/in 520.7 mm Less

Application

Loader Model 2124 2124 Less
Use Loading Loading Less

Capacity 6.5 ft³ 0.18 m³ Less
Weight 628.0 lb 284.9 kg Less
Cylinder Rod 1.75 lb/in 44.45 mm Less
Cylinders - Bore 3.5 lb/in 88.9 mm Less