42SW

< Back

Overview

42SW

Dimensions

Units:
Jaw Width 42.0 lb/in 1066.8 mm Less

Application

Loader Model 2124 2124 Less
Use Loading Loading Less

Capacity 14.5 ft³ 0.41 m³ Less
Weight 1020.0 lb 462.7 kg Less
Cylinder Rod 2.0 lb/in 50.8 mm Less
Cylinders - Bore 3.5 lb/in 88.9 mm Less