H65D S

< Back

Overview

Units:
Impact Energy Class 700.0 ft·lbf 950.0 J Less
Blows per Minute 2000 2000 Less
Rated Flow - Minimum 11.0 gal/min 40.0 l/min Less
Rated Flow - Maximum 28.0 gal/min 105.0 l/min Less
Operating Weight 818.0 lb 371.0 kg Less
Operating Pressure 2465.0 psi 17000.0 kPa Less
Minimum Carrier Weight 6610.0 lb 2998.0 kg Less
Maximum Carrier Weight 19800.0 lb 8981.0 kg Less
Tool Diameter 2.56 in 65.0 mm Less