HM2615 Forestry Mulcher with bite limiter: 575-1216

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat® forestry mulchers have industry-leading features to ensure you are getting the best productivity from a mulcher for tracked and wheeled excavators, all while keeping your work environment and equipment safe.

Units:
Motor Variable Torque Hydraulic Piston Motor Variable Torque Hydraulic Piston Motor Less
Optimum Hydraulic Flow Range 98-201 L/min (26-53 gpm) 98-201 L/min (26-53 gpm) Less
Overall Width 73.0 in 1856.0 mm Less
Drive Method Poly Chain Belt Poly Chain Belt Less
Optimal Hydraulic Pressure Range 179-345 bar (2600-5000 psi) 179-345 bar (2600-5000 psi) Less
Working Width 62.0 in 1575.0 mm Less
Maximum Cutting Diameter 6.0 in 152.0 mm Less
Overall Height 28.0 in 711.0 mm Less
Drum Speed Range 2200-2400 RPM 2200-2400 RPM Less
Length 35.0 in 888.0 mm Less
Fixed Teeth per Drum 26 26 Less
Weight 2480.0 lb 1125.0 kg Less

Reliable Performance

  • Cut trees up to 152 mm (6 in) in diameter with the HM2615 and up to 305 mm (12 in) with the HM4015
  • Two rotor types:
    • Standard – rotor with teeth only
    • Bite limiter – rotor with teeth separated by ribs to create more finely shredded materials
  • Variable torque hydraulic piston motor (HM2615: 60 cc, HM4015: 110 cc) can be adjusted to maximize machine and mulcher performance
  • Brackets allow the mulchers to be mounted on different excavators:
    • HM2615 – 11-17 ton tracked excavators, 11-17 ton wheeled excavators
    • HM4015 – 18-23 ton tracked and wheeled excavators
  • The staggered tooth design reduces stalling and jamming
  • Hardened and forged counter-blades reduce material size before entering the mulching chamber and increase working life of the mulcher

Easy Maintenance

  • Access internal components quickly and easily with bolt-on service panels
  • Poly Chain Belt driven transmission enables smooth startup
  • Multiple tooth options available for order
  • The motor is integrated into the frame to protect it from dust impact
  • Protect the bolts that allow internal access from debris with a recessed design into the panel
  • Get back to work faster with field-replaceable wear parts

Prioritized Safety

  • Hydraulic Mulching door keeps the work environment and equipment safe by dispersing materials according to your application and surroundings
  • The mulching door can be controlled from the cab by a medium pressure or electronic kit:
    • Door closed – right of way clearing, near power lines and pipelines, and roadside maintenance
    • Door open – vegetation management, job site clearing, forest wood fuel removal, and firebreaks
  • Flow control valve protects the motor from excessive flow
  • Ground level primary grease points keep you safe while performing daily maintenance
  • Reduce scatter with bolt-on, replaceable chains and skids