Mulchers HM4015 Bite Limiter Forestry Mulcher

Request A Price Find Dealer

Key Specs

Motor
Variable Torque Hydraulic Piston Motor
Variable Torque Hydraulic Piston Motor
Overall Width
74 in
1871 mm
Drive Method
Poly Chain Belt
Poly Chain Belt

Overview

Cat® forestry mulchers have industry-leading features to ensure you are getting the best productivity from a mulcher for tracked and wheeled excavators, all while keeping your work environment and equipment safe.

Product Specifications for HM4015 Bite Limiter Forestry Mulcher

Motor Variable Torque Hydraulic Piston Motor Variable Torque Hydraulic Piston Motor
Overall Width 74 in 1871 mm
Drive Method Poly Chain Belt Poly Chain Belt
Working Width 62.5 in 1587 mm
Maximum Cutting Diameter 12 in 305 mm
Overall Height 1640 in 26 mm
Length 3615 in 1640 mm
Fixed Teeth per Drum 26 26
Weight 3615 lb 1640 kg
Optimal Hydraulic Flow 151-201 L/min (40-53 gpm) 151-201 L/min (40-53 gpm)
Optimal Hydraulic Pressure 207-345 bar (3000-5000 psi) 207-345 bar (3000-5000 psi)
Drum Speed 2300-2500 rpm 2300-2500 rpm

See how HM4015 Bite Limiter Forestry Mulcher compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Locator

    The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the HM4015 Bite Limiter Forestry Mulcher

View More Offers