SR421
New

SR421 Snow Blowers

Request A Price Shop Now

Key Specs

Intake Width
76.5 in
1942 mm
Overall Width
85.9 in
2181 mm
Weight
1183.9 lb
537 kg

Features At A Glance

Displaying 1-6 of 13

Application

Application

Designed for removing snow from streets, parking lots, driveways and sidewalks.
Serrated Auger

Serrated Auger

Serrated auger helps to break up ice and hard compacted snow.
Adjustable Coupler

Adjustable Coupler

Coupler can be easily adjusted to three different heights, allowing the operator to best match the snow blower to the machine type and/or configuration.
Two Stage Design

Two Stage Design

Two-stage design uses auger and impeller to move a greater capacity of snow quickly and efficiently. Also, the auger and impeller are reversible which allows the operator to expel obstructions without exiting the machine.
Chute Rotation and Deflector

Chute Rotation and Deflector

270 degrees of rotation permits snow discharge to front or sides of machine preventing snow blow back on operator. Hydraulically controlled deflector makes it easy to control how far snow is thrown.
Offset Chute

Offset Chute

Improves visibility and allows full range of motion on Compact Wheel Loader machines.

Product Specifications for SR421

Intake Width 76.5 in 1942 mm
Overall Width 85.9 in 2181 mm
Weight 1183.9 lb 537 kg
Overall Height 72.6 in 1843 mm
Overall Length 37.4 in 951 mm
Required Hydraulics XE XE
Optimal Hydraulic Flow 125-150 L/min (33-40 gpm) 125-150 L/min (33-40 gpm)
Optimal Hydraulic Pressure 200-280 bar (2800-4100 psi) 200-280 bar (2800-4100 psi)
Cutting Height 34.1 in 867 mm
Maximum Throw 40 ft 12.2 m
Auger Diameter 18 in 457 mm
Impeller Fan Diameter 25 in 635 mm
Impeller Fan Width 8.7 in 222 mm
Chute Rotation 270 degrees 270 degrees

See how SR421 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

360 View

Check out current offers for the SR421

View More Offers