Cat® Snow Wing: Power Through Winter with Confidence

Snow Wings - Motor Graders Snow Wing

Request A Price Find Dealer

Key Specs

Blade Height, Front
34 in
863 mm
Length
144 in
3658 mm
Blade Height, Rear
42.1 in
1070 mm

Features At A Glance

Safety-Focused

Safety-Focused

  • Optimal operator visibility in working and roading conditions
  • Mastless design allows for greater side visibility and door access
  • Unobstructed view of wing toe for improved control of material flow
  • Blade stows below cab height for shipping and roading
  • Robust linkage safety locking pin
Smooth Removal

Smooth Removal

  • Low-friction wing liner sheds material faster for reduced fuel consumption and less steering input
  • Hydraulic push pole control for greater angle range and control
  • Heel-dampening accumulator for impact cushioning
  • Smooth control modulation with no binding
  • Industry-leading mastless bench height
Easy Installation

Easy Installation

  • Simplified linkage and components for faster installation
  • Reduced installation and removal time with optional machine wing-ready package
  • Balanced lifting points for safe and easy handling
  • Retrofittable to current masted snow wing mounts 

Product Specifications for Snow Wing

Blade Height, Front 34 in 863 mm
Length 144 in 3658 mm
Blade Height, Rear 42.1 in 1070 mm
Cutting Edge Thickness 0.6 in 16 mm
Cutting Edge Height 8 in 203 mm
Weight 3660 lb 1660 kg

Product Brochures and More Are Ready to Download!

Media Gallery

Motor Grader Snow Wing

Motor Grader Snow Wing

Check out current offers for the Snow Wing

View More Offers