Pro Plus Thumb

Pro Series Hydraulic Thumbs Pro Plus Thumb 2-tooth 671 mm (26 in): 584-5103

Request A Price Find Dealer

Key Specs

Number of Teeth/Tines
2
2
Stored Height
38.27 in
972 mm
Overall Width
26.42 in
671 mm

Overview

Cat® Pro Plus Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Each one is designed for your excavator and bucket combination, so you can take on bigger, bulkier loads without compromising fuel efficiency. We built them to handle more, tough materials to fit your daily needs.

Product Specifications for Pro Plus Thumb 2-tooth 671 mm (26 in): 584-5103

Number of Teeth/Tines 2 2
Stored Height 38.27 in 972 mm
Overall Width 26.42 in 671 mm
Weight 1696 lb 769 kg
Length 71.4 in 1813 mm
Rotation Match the bucket's rotation 100 percent Match the bucket's rotation 100 percent
Tines Included Yes Yes
Machine Class 20 to 25 ton excavators 20 to 25 ton excavators
Interface Type Pin Grabber Pin Grabber

See how Pro Plus Thumb 2-tooth 671 mm (26 in): 584-5103 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Locator

    The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Pro Plus Thumb 2-tooth 671 mm (26 in): 584-5103

View More Offers