TRS23 - S80 top, S80 bottom configuration

Tilt Rotate Systems TRS23 Tiltrotator: 558-8926

Request A Price Find Dealer

Key Specs

Machine Class
23-30 ton Excavators
23-30 ton Excavators
Weight
2066 lb
937 kg
Interface Options: Top-Bottom
S80 / S80
S80 / S80

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS23 Tiltrotator: 558-8926

Machine Class 23-30 ton Excavators 23-30 ton Excavators
Weight 2066 lb 937 kg
Interface Options: Top-Bottom S80 / S80 S80 / S80
Overall Height 51.57 in 1310 mm
Length 36.22 in 920 mm
Overall Width 48.15 in 1223 mm
Rotation Speed 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 2.09 yd³ 1.6 m³
Maximum Bucket Width 79 in 2000 mm

See how TRS23 Tiltrotator: 558-8926 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the TRS23 Tiltrotator: 558-8926

View More Offers