Overview
Proven Performance and Reliability
The AP1055 is a high-production, rubber track paver that excels on airports runways, interstates, highways, and other large jobsites. Its high travel speed, flotation, and traction deliver superb mobility.
Key Specs
The AP1055 is a high-production, rubber track paver that excels on airports runways, interstates, highways, and other large jobsites. Its high travel speed, flotation, and traction deliver superb mobility.
Integrated generator is designed for the life of the paver.
More fuel efficient with integrated generator and advanced eco-mode.
with screed heat-up in as little as 15 minutes.
Displaying 1-6 of 8
| Paving Range with SE60 V | 3 m - 7.65 m (9' 10" - 25') 3 m - 7.65 m (9' 10" - 25') |
| Paving Range with SE60 FM | 3 m - 7.8 m (10' - 25' 6") 3 m - 7.8 m (10' - 25' 6") |
| Paving Range with SE60 V XW | 3 m - 10 m (10' - 33') 3 m - 10 m (10' - 33') |
| Paving Range with SE60 VT XW | 3 m - 10 m (10' - 33') 3 m - 10 m (10' - 33') |
| Operating Length | 22.3 ft 6.8 m |
| Operating Width | 10.8 ft 3.3 m |
| Overall Height | 12.25 ft 3.7 m |
| Transport Length | 21.9 ft 6.6 m |
| Transport Width | 9.8 ft 3 m |
| Transport Height | 9.7 ft 2.9 m |
| Operating weight with SE60 V | 45,087 lb 20451 kg |
| Operating weight with SE60 FM | 45,352 lb 20571 kg |
| Operating weight with SE60 V XW | 46,573 lb 21125 kg |
| Shipping Weight - Paver Only | 36,800 lb 16691 kg |
| Engine Power (1) | 225 hp 168 kW |
| Engine Model (1) | Cat C7.1 Cat C7.1 |
| Maximum Throughput Capacity | 1766 ton(US)/h 1602 tonnes/hr |
| Maximum Travel Speed | 9 mile/h 14.5 km/h |
| Maximum Paving Speed | 210 ft/min 64 m/min |
| Maximum Paving Speed - With Tamper Bar Screed | 82 ft/min 25 m/min |
| Inside Turn Radius | 1.5 ft 0.5 m |
| Fuel Tank Capacity | 92 gal (US) 348 l |
| DEF Tank | 5 gal (US) 19.1 l |
| Cooling System | 12 gal (US) 45 l |
| Hydraulic Oil Tank | 58 gal (US) 219 l |
| Washdown Tank | 7.9 gal (US) 30 l |
AP1055 Asphalt Paver
AP1055 Asphalt Paver
AP1055 Asphalt Paver
AP1055 Asphalt Paver
AP1055 Asphalt Paver
AP1055 Asphalt Paver
AP1055 Asphalt Paver
AP1055 Asphalt Paver
AP1000 (08A) and AP1055 (08A) Walkaround
AP1000 (08A) and AP1055 (08A) Cooling System PreFiltration
Revolutionizing the Paving Industry
Paving by the Numbers
Cat Grade Control
Consistency Drives Smoothness
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.
Thermal Mapping monitors the surface temperatures of the asphalt utilizing an infra-red camera and a Global Navigation Satellite System (GNSS) enabled by RTK accuracy. Viewing real-time temperatures, contractors can identify variations and take action to manage the plant to paver delivery process and fine-tune paving practices for more uniform lay-down temperatures.
The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.
Thermal Mapping monitors the surface temperatures of the asphalt utilizing an infra-red camera and a Global Navigation Satellite System (GNSS) enabled by RTK accuracy. Viewing real-time temperatures, contractors can identify variations and take action to manage the plant to paver delivery process and fine-tune paving practices for more uniform lay-down temperatures.