AP1000

AP1000 Wheel Asphalt Pavers


Key Specs

Paving Range with SE60 FM
3 m - 7.8 m (10' - 25' 6")
3 m - 7.8 m (10' - 25' 6")
Operating weight with SE60 FM
42,620 lb
19332 kg
Maximum Throughput Capacity
1766 ton(US)/h
1602 tonnes/hr

Features At A Glance

Displaying 1-6 of 8

High Return on Investment

High Return on Investment

        
  • Exclusive 70 kW integrated generator delivers fast, reliable screed heating and is designed for long life by the same team that developed the D7E electric drive dozer.
  •     
  • Fast heating screed leads to more daily production, heating time in as little as 15 minutes.
  •     
  • Excellent turning capability, fast travel leads to increased production.
  •     
  • Exclusive air flow design improves operating conditions for the crew and keeps components cooler for lasting durability.
Technology That Works For You

Technology That Works For You

        
  • Pave Start Assistant (option) saves set-up profiles for repeatable use on future job sites including: tow-point height, screed heat temperature, paving speed, paving width, paving depth, crown, extender slope and height, screed assist, and screed locking features.
  •     
  • A hopper level sensor (option) with temperature indication keeps the operator informed of material height and delivery temperatures, indicators are located in each tractor display.
  •     
  • Exclusive screed heating system monitors elements for failure conditions and helps eliminate unnecessary replacement.
  •     
  • Cat® Grade Control option is integrated into the tractor and screed displays for optimized operator efficiency.
  •     
  • Thermal mapping (option) utilizes an infra red camera mounted on a fixed-position mast that captures the entire width of the asphalt surface behind the screed. An LCD display mounted near the screed console provides real-time visibility to the surface being paved.
Quality Results, Higher Earnings

Quality Results, Higher Earnings

        
  • Versatile screed designs deliver excellent ride, density, and mat texture while providing superior adjustment; available with front-mount extenders, rear-mount extenders, or tamper-bar systems.
  •     
  • The optional Cat® SDX Screed Plate System is designed to increase density and smoothness. The system is available for the SE60 V and SE60 V XW Asphalt Screeds.
  •     
  • Tow-point utilizes exclusive linkage design for optimal screed flotation.
  •     
  • Exclusive 2-speed proportional control on the screed extenders.
  •     
  • Cat Grade Control is a factory-integrated guidance system that helps remove irregularities from the surface and control mat thickness for increased production, lower operating costs, and higher profitability.
Low Owning and Operating Costs

Low Owning and Operating Costs

        
  • Exclusive Eco-mode and Automatic Engine Speed Control, reduce fuel consumption and lower sound levels for better comfort and communication.
  •     
  • 4-pump feeder system is designed for high production in Eco-mode, leads to lower fuel consumption.
  •     
  • Million cycle switches provide reliability.
  •     
  • Conveyor bed plates and chain guards designed to minimize labor requirements and provide lower cost replacement.
  •     
  • Heating elements slide out for easy replacement.
  •     
  • Machined screed frames simplify screed plate replacement.
  •     
  • Enhanced hopper flashing with improved memory and temperature resiliency offers better performance during truck exchanges.
More Comfort

More Comfort

        
  • Ventilation system draws fumes from the auger chamber and redirects them away from the operator for a more comfortable working environment.
  •     
  • Dual operating station provide back-up capability and complete control from either side of the machine, each station can swing-out beyond the frame for good all-around visibility.
  •     
  • Heated seat option, pneumatic suspension, multiple adjustments, and tilting consoles provide day-long comfort.
  •     
  • Eco-mode provides low sound levels that supports clear communication with the crew.
  •     
  • High visibility 76 mm (3") seat belt helps with crew safety compliance.
  •     
  • USB port simplifies software updates.
  •     
  • Cup holders offer convenience.
Easy Viewing Displays

Easy Viewing Displays

        
  • Touch-screen displays with adjustable brightness control enable operators to fine-tune performance in various lighting conditions.
  •     
  • Touch-screen access simplifies activation of the generator and auxiliary power, while also providing easy adjustments to screed plate heating temperatures, tamper and vibratory speeds, Cat Grade Control (option), and stored operator preferences.
  •     
  • Operating displays can be tailored to specific language requirements with multiple options available.

Product Specifications for AP1000

Paving Range with SE60 FM 3 m - 7.8 m (10' - 25' 6") 3 m - 7.8 m (10' - 25' 6")
Paving Range with SE60 V 3 m - 7.65 m (9' 10" - 25') 3 m - 7.65 m (9' 10" - 25')
Paving Range with SE60 V XW 3 m - 7.5 m (10' - 24' 6") 3 m - 7.5 m (10' - 24' 6")
Paving Range with SE60 VT XW 3 m - 6 m (10' - 19' 6") 3 m - 6 m (10' - 19' 6")
Operating Length 22.3 ft 6.8 m
Operating Width 10.8 ft 3.3 m
Overall Height 12.3 ft 3.8 m
Transport Length 20.9 ft 6.4 m
Transport Width 11.9 ft 3.6 m
Transport Height 9.8 ft 3 m
Operating weight with SE60 FM 42,620 lb 19332 kg
Operating weight with SE60 V 42,360 lb 19214 kg
Operating weight with SE60 V XW 43,848 lb 19889 kg
Shipping Weight - Paver Only 34,228 lb 15526 kg
Fuel Tank Capacity 92 gal (US) 348 l
DEF Tank 5 gal (US) 19.1 l
Cooling System - Total 12 gal (US) 45 l
Hydraulic Oil Tank 58 gal (US) 219 l
Washdown Spray Tank 7.9 gal (US) 30 l
Engine Power (1) 225 hp 168 kW
Engine Model Cat C7.1 Cat C7.1
Maximum Throughput Capacity 1766 ton(US)/h 1602 tonnes/hr
Maximum Travel Speed 12 mile/h 19.9 km/h
Maximum Paving Speed 250 ft/min 76 m/min
Maximum Paving Speed - With Tamper Bar Screed 82 ft/min 25 m/min
Inside Turn Radius 4.5 ft 1.5 m

AP1000 Standard Equipment

Operating Environment

  • Dual operating stations
  • Steering guide
  • Ventilation system

Powertrain

  • Automatic engine speed control
  • Cat C7.1 Engine
  • Cooling fan - variable speed
  • Eco-mode

Electrical system

  • 1400 CCA batteries
  • 100 amp alternator
  • 12-volt power receptacle
  • Cat Electronic Technician
  • Generator - 70 kW

Electrical System

  • Automotive type fuse system
  • Machine security
  • Remote jump start receptacle

Material Delivery

  • Material feed sensor_contact
  • Push-roller-adjustable

Service and Maintenance

  • Extended-life coolant
  • Ground level engine air-filter access
  • Extended life hydraulic oil
  • Scheduled oil sampling ports
  • Remote access drains
  • Sight gauges, engine coolant, hydraulic oil

Safety

  • Alarm - backup
  • Horn
  • Lights - working
  • Mirror package
  • Vandal covers

AP1000 Optional Equipment

Operating Environment

  • Air-ride seat
  • Hard top canopy
  • Deceleration pedal
  • Heated seats
  • Side shields
  • Towpoint indicator (2nd)
  • Umbrella
  • Screen visor
  • Windshield

Technology

  • Cat Grade Control
  • Hopper level and material height sensor
  • Pave start assistant
  • Thermal mapping
  • VisionLink™ telematics

Powertrain

  • All wheel drive
  • Ballast_front weights
  • Front wheel assist
  • Radial drive tires
  • Sand rib drive tires

Electrical System

  • Auxiliary power panel_6.6 kW

Material Delivery

  • Auger extension
  • Cat SDX Screed Plates
  • Leveling devices
  • Mainframe extensions_manual
  • Mainframe extensions_power
  • Material feed sensor_sonic
  • Power folding front apron
  • Truck hitch
  • Washdown pump and reel
  • Washdown tank
  • Wide width paving packages

Service and Maintenance

  • Service repair kits
  • Uptime kits

Safety

  • Lights_roading
  • Warning_LED safety beacons

Screed Choices

  • SE60 FM Screed

See how AP1000 compares against frequently compared products.

Media Gallery

AP1000 Paver

AP1000 Paver

AP1000 Paver

AP1000 Paver

AP1000 Paver

AP1000 Paver

AP1000 Paver

AP1000 Paver

AP1000 Paver

AP1000 Paver
AP1000 Paver
AP1000 Paver
AP1000 Paver
AP1000 Paver
AP1000 Paver
AP1000 Paver
AP1000 Paver
AP1000 Paver

AP1000 (08A) and AP1055 (08A) Walkaround

AP1000 (08A) and AP1055 (08A) Cooling System PreFiltration

Paving by the Numbers

Cat Grade Control Setup

Revolutionizing the Paving Industry

AP1000 (08A) and AP1055 (08A) Walkaround
AP1000 (08A) and AP1055 (08A) Cooling System PreFiltration
Paving by the Numbers
Cat Grade Control Setup
Revolutionizing the Paving Industry

360 View
360 View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
1 - 8 of 9 Items items
Previous Next

The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

Explore Technology

Thermal Mapping monitors the surface temperatures of the asphalt utilizing an infra-red camera and a Global Navigation Satellite System (GNSS) enabled by RTK accuracy. Viewing real-time temperatures, contractors can identify variations and take action to manage the plant to paver delivery process and fine-tune paving practices for more uniform lay-down temperatures.

Explore Technology

Check out current offers for the AP1000

View More Offers