415

Center-Pivot Backhoe Loaders 415

Request A Price Find Dealer

Key Specs

Net Power - SAE J1349
70 HP
52 kW
Dig Depth - Standard
14 ft
4277 mm
Operating Weight - Maximum
24251 lb
11000 kg

Overview

More of what you need in a Machine

The Cat® 415 Backhoe Loader delivers exceptional performance, increased fuel efficiency, superior hydraulic system and an updated operator station.

Benefits

OPERATOR EXPERIENCE

• NEW Operator Display Improves User Interface
• Effortlessly Shift Gears with the Powershift Transmission
• SAHR Parking Brake provides Peace of Mind
• Proportional Thumb Rollers on the Joysticks Improve Aux Hydraulic Control.

UP TO 10% MORE PERFORMANCE

• NEW Cat® C3.6 provides 10%+ more Fuel Efficiency
• Up to 15% more Boom Lift Performance (420)
• Standard 4wd gets you out of any Sticky Situation

IMPROVED MACHINE UTILIZATION

IT Loader Coupler
• Change Attachments for various applications with a touch of a button
> Pallet Forks
> Material Handling Arms
> Snow Pushes

Product Specifications for 415

Net Power - SAE J1349 70 HP 52 kW
Displacement 220 in³ 3.6 l
Emissions Engine meets U.S. EPA Tier 4 Final/EU Stage V emission standards. Engine meets U.S. EPA Tier 4 Final/EU Stage V emission standards.
Net Power Rating at 2,200 rpm - SAE J1349 70 HP 52 kW
Net Power Rating at 2,200 rpm - ISO 9249 69 HP 52 kW
Power Rating Conditions - No De-Rating Required Up To 10000 ft 3048 m
Net Torque Rise - 1,400 rpm - SAE J1349 308 ft-lb 418 N·m
Ratings at 2,200 rpm - Gross Power ISO 14396 74 HP 55 kW
Net Torque Rise - 1,400 rpm 85% 85%
Ratings at 2,200 rpm - Gross Power SAE J1995 75 HP 56 kW
Engine Model C3.6 55 kW (74 hp) Electronic Turbo Intercooled C3.6 55 kW (74 hp) Electronic Turbo Intercooled
Net Peak Power Rating @ 2,200 rpm - ISO 9249 71 HP 53 kW
Dimensions - Bore 3.86 in 98 mm
Net Peak Power Rating @ 2,200 rpm - SAE J1349 70 HP 52 kW
Dimensions - Stroke 4.72 in 120 mm
Operating Weight - Maximum 24251 lb 11000 kg
Cab - ROPS/FOPS 306 lb 139 kg
Air Conditioning 99 lb 45 kg
Auto-Shift Transmission 269 lb 122 kg
MP Bucket (0.96 m3/1.25 yd3) - With Fold-Over Forks 2017 lb 915 kg
Operating Weight - Maximum - ROPS Capacity 24251 lb 11000 kg
Operating Weight - Estimated* 16279 lb 7384 kg
MP Bucket (0.96 m3/1.25 yd3) - Without Fold-Over Forks 1642 lb 745 kg
Ride Control 33 lb 15 kg
Note *Machine configuration: standard stick hoe, OROPS canopy, 4WD standard shift transmission, 0.96 m³ (1.25 yd³) GP (General Purpose) loader bucket, 610 mm (24 in) standard duty hoe bucket, front 340/80-18 and rear 500/70-24 tires, 240 kg (530 lb) counterweight, 80 kg (176 lb) operator, full fuel tank. *Machine configuration: standard stick hoe, OROPS canopy, 4WD standard shift transmission, 0.96 m³ (1.25 yd³) GP (General Purpose) loader bucket, 610 mm (24 in) standard duty hoe bucket, front 340/80-18 and rear 500/70-24 tires, 240 kg (530 lb) counterweight, 80 kg (176 lb) operator, full fuel tank.
Loader QC 540 lb 245 kg
Counterweights, base - Maximum 1014 lb 460 kg
Counterweights, base - Stackable, one 529 lb 240 kg
Counterweights, base 256 lb 115 kg
All-Wheel Drive STD STD
Extendible Stick (excludes ft. counterweight) 613 lb 278 kg
Dig Depth - Standard 14 ft 4277 mm
Note Travel speeds of backhoe loader at full throttle, when equipped with 500/70-24 rear tires. Travel speeds of backhoe loader at full throttle, when equipped with 500/70-24 rear tires.
Power-Shift Transmission - Optional - Forward - 4th 25 mile/h 40 km/h
Power-Shift Transmission - Optional - Reverse - 3rd 17 mile/h 27 km/h
Power-Shift Transmission - Optional - Forward - 2nd 5.8 mile/h 9.4 km/h
Power-Shift Transmission - Optional - Forward - 3rd 12 mile/h 20 km/h
Power-Shift Transmission - Optional - Reverse - 2nd 7.6 mile/h 12 km/h
Power-Shift Transmission - Optional - Forward -1st 3.7 mile/h 5.9 km/h
Power-Shift Transmission - Optional - Reverse - 1st 3.7 mile/h 5.9 km/h
Power Shuttle Transmission - Standard - Forward - 3rd 13 mile/h 21 km/h
Power Shuttle Transmission - Standard - Forward - 1st 3.4 mile/h 5.5 km/h
Power Shuttle Transmission - Standard - Reverse - 4th 23 mile/h 38 km/h
Power Shuttle Transmission - Standard - Forward - 2nd 5.7 mile/h 9.1 km/h
Power Shuttle Transmission - Standard - Forward - 4th 23 mile/h 38 km/h
Power Shuttle Transmission - Standard - Reverse - 1st 3.4 mile/h 5.5 km/h
Power Shuttle Transmission - Standard - Reverse - 2nd 5.7 mile/h 9.1 km/h
Power Shuttle Transmission - Standard - Reverse - 3rd 13 mile/h 21 km/h
Front Axle, AWD - Static 51808 lb 23500 kg
Front Axle, AWD - Dynamic 19841 lb 9000 kg
Rear Axle - Static 58422 lb 26500 kg
Rear Axle - Dynamic 22046 lb 10000 kg
Pump Type Variable-flow, Axial Piston Variable-flow, Axial Piston
Type Closed Center Closed Center
System Pressure - Loader 3336 psi 23000 kPa
System Pressure - Backhoe 3336 psi 23000 kPa
Pump Capacity at 2,200 rpm 34.9 gal/min 132 l/min
Turning Circle - (inner wheel not braked) - Outside Front Wheels 26.92 ft 8.205 m
Stroke 4.2 in 106 mm
Bore 2.6 in 65 mm
Type Front Wheel Steering Front Wheel Steering
Power Steering Hydrostatic Hydrostatic
Rod Diameter 1.6 in 40 mm
Turning Circle - (inner wheel not braked) - Outside Widest Loader Bucket 35.25 ft 10.745 m
Axle Oscillation 11° 11°
Cylinder One Double-Acting One Double-Acting
Hydraulic System 25.1 gal (US) 95 l
Rear Axle - Planetaries 0.4 gal (US) 1.7 l
Cooling System with Air Conditioning 4.8 gal (US) 18 l
Rear Axle 4.2 gal (US) 16 l
Hydraulic Tank 11.1 gal (US) 42 l
Fuel Tank 42.3 gal (US) 160 l
Engine Oil - With Filter 2.4 gal (US) 9 l
Transmission - Power Shuttle - AWD 4.8 gal (US) 18 l
Front Axle (AWD) - Planetaries 0.2 gal (US) 0.7 l
Front Axle (AWD) 2.9 gal (US) 11 l
Transmission - Power Shift - AWD 5 gal (US) 19 l
Recyclability 92% 92%

415 Standard Equipment

STANDARD EQUIPMENT

  • Air cleaner
  • Alarm, back-up
  • Audible system fault alarm
  • Backhoe controls, mechanical two lever
  • Battery, maintenance-free, 850 CCA
  • Battery disconnect switch
  • Boom transport lock
  • Brace, lift cylinder
  • Brake, parking, mechanical
  • Brakes, hydraulically boosted, oil disc, dual pedals, interlocking
  • Bucket level indicator
  • Canopy, ROPS/FOPS
  • Coat restraint
  • Coolant/antifreeze, extended life
  • Dome light (cab only)
  • Diagnostic port for engine
  • Differential lock, loader joystick
  • Drink holders, two
  • Engine, Cat C3.6 (Direct Injection Turbocharged), meets Tier 4 Final/Stage V emission standards, diesel particulate filter
  • Engine enclosure, sound suppression, removable side panels
  • Face seals, O-ring
  • Fan, suction and guard
  • Fast reversing shuttle, all gears
  • Fenders, rear
  • Filters, spin-on: fuel, engine oil, transmission oil, water separator
  • Filters, bowl and cartridge: hydraulic fluid
  • Flashing hazards/signal lights
  • Floor mat
  • Four wheel drive
  • Four wheel drive shaft guard
  • Fuel tank, fully enclosed
  • Fully hinged front grill for cooling package cleaning access
  • Gauge cluster: coolant temperature, fuel level, torque converter temperature, battery voltage
  • Ground level fuel fill
  • Halogen Lights, working (2 front, 2 rear)
  • High ambient cooling package
  • Hood lock, inside cab
  • Hydraulic hose, XT™
  • Hydraulic oil cooler
  • Hydraulic oil level sight gauge
  • Hydraulic valves, loader 2 function
  • Hydraulic valves, backhoe 4 function
  • Hydraulics, load sensing with variable displacement piston pump
  • Indicator lights: wait to start, water in fuel, engine warning, warning lamp, regeneration inhibited, low engine oil pressure; LCD warnings: machine locked, service due, air filter blocked, auto idle shutdown, high coolant temperature, high torque converter temperature, high exhaust temperature, engine oil life indicator
  • Instrument panel lights
  • Key start/stop system
  • LCD operator display with soft key controls: engine speed, hour meter, gear/direction, battery voltage, hydraulic oil temperature, torque converter temperature, coolant temperature, trip totals (fuel and hours), lifetime totals (fuel and hours), operator settings (units, brightness, programmable hoe auxiliary flow), service mode diagnostics, oil life reset, DPF force regeneration, maintenance intervals, ECM/system info
  • Loader, self-leveling, return-to-dig and transmission disconnect switch
  • Loader, single tilt
  • Mirror, interior, rearview
  • Open circuit breather
  • Power receptacle, 5 volt USB, 1 internal
  • Power receptacle, 12 volt, 2 internal, 1 external
  • Power steering, hydrostatic
  • Product Link™, cellular, network manager
  • Product Link, satellite, network manager
  • Seat belt, retractable, 51 mm (2 in)
  • Stabilizer shoes, street
  • Steering column, fixed
  • Steering knob
  • Seat, air suspension, vinyl cover, with armrest
  • Socket, two roof
  • Starting system, glow plugs
  • Steering, hydrostatic
  • Storage compartment, lockable
  • Storage tray
  • Stop and tail lights
  • Swing transport lock
  • Tires
  • Toolbox, external, lockable
  • Torque converter
  • Throttle, hand and foot, electronic
  • Transmission, four speed, manual, syncromesh
  • Transmission neutralizer switch
  • Transport tie-downs
  • Vandalism locks, three
  • Warning horn, electric

415 Optional Equipment

OPTIONAL EQUIPMENT

  • Auxiliary Hydraulics, rear, Adjustable Flow
  • Battery, additional, 850 CCA
  • Cab, standard
  • Cold weather fuel (–30° C/–22° F)
  • Cold weather package, including additional battery, engine block heater, radiator antifreeze (–50° C/–58° F), cold weather fuel (–30° C/–22° F) and mounting for an ether bottle
  • Counterweights, 115 kg (255 lb), 240 kg (530 lb) or 460 kg (1,015 lb)
  • Fenders, front with integral steps
  • Guard, boom protection plate
  • Guard, stabilizer, rock
  • Hydraulic valves, loader (3rd valve for MP or Quick Coupler)
  • Hydraulic valves, backhoe (5th and 6th function)
  • Hydraulic lines, combined function auxiliary
  • Joystick controls: pilot operated, excavator style with pattern changer
  • LED lights, working (2 front, 2 rear)
  • Pattern changer, in cab
  • Quick Coupler, hydraulic, dual lock
  • Quick Coupler, manual, dual lock
  • Quick Coupler, manual, pin lock
  • Radio and CD player, Bluetooth®
  • Ride Control
  • Rotating beacon, magnetic mount
  • Seat, air suspension, fabric with armrest
  • Seat belt, retractable, 75 mm (3 in)
  • Security system, Bluetooth
  • Security System, operator display
  • Side mirrors, cab, external
  • Single Tilt Loader Coupler, Integrated Tool Carrier (IT) Interface
  • Stabilizer pads, grouser type
  • Stabilizer pads, reversible
  • Steering column, tilting
  • Stick, extendible
  • Vandalism protection, gauge cover
  • Work Tool Attachments such as buckets, forks, material handling arms, augers, hammers, brooms, cold planers and vibratory plate compactors. See your Cat dealer for more information.

See how 415 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Product Brochures and More Are Ready to Download!

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Check out current offers for the 415

View More Offers