< Back

0% For 48 Months With Zero Down*
OFFER DETAILS
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 450 Backhoe Loader delivers improved machine performance, a superior hydraulic system, improved operator controls and ergonomics, and overall versatility.

Engine

Units:
Net Power - SAE J1349 131.0 HP 98.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.0 in³ 4.4 l Less
Engine Model C4.4 ACERT 106 kW (143 hp) Electronic – Turbo Intercooled C4.4 ACERT 106 kW (143 hp) Electronic – Turbo Intercooled Less
Net Peak Power Rating - ISO 9249 134.0 HP 100.0 kW Less
Net Peak Power Rating - SAE J1349 134.0 HP 100.0 kW Less
Net Power Rating at 2,200 rpm - ISO 9249 131.0 HP 98.0 kW Less
Net Power Rating at 2,200 rpm - SAE J1349 131.0 HP 98.0 kW Less
Net Torque Rise - 1,400 rpm 29% 29% Less
Net Torque Rise - 1,400 rpm - SAE J1349 400.0 ft·lbf 540.0 N·m Less
Power Rating Conditions - No De-Rating Required Up To 7500.0 ft 2286.0 m Less
Ratings at 2,200 rpm - Gross Power ISO 14396 143.0 HP 106.0 kW Less
Ratings at 2,200 rpm - Gross Power SAE J1995 146.0 HP 109.0 kW Less

Weights

Operating Weight - Maximum 29321.0 lb 13300.0 kg Less
Backhoe Quick Coupler +151 kg (+333 lb) +151 kg (+333 lb) Less
Cab, ROPS/FOPS +243 kg (+536 lb) +243 kg (+536 lb) Less
Counterweight 2147.0 lb 974.0 kg Less
Extendible Stick +338 kg (+745 lb) +338 kg (+745 lb) Less
Loader Bucket - 1.34 m³ (1.75 yd³) GP (Hook-On) –150 kg (–331 lb) –150 kg (–331 lb) Less
Loader Bucket - 1.34 m³ (1.75 yd³) MP ED (Hook-On) +160 kg (+353 lb) +160 kg (+353 lb) Less
Loader Bucket - 1.34 m³ (1.75 yd³) MP ED (Pin-On) +290 kg (+639 lb) +290 kg (+639 lb) Less
Loader Bucket - 1.34 m³ (1.75 yd³) MP HD (Hook-On) +85 kg (+187 lb) +85 kg (+187 lb) Less
Loader Bucket - 1.34 m³ (1.75 yd³) MP HD (Pin-On) +214 kg (+472 lb) +214 kg (+472 lb) Less
Loader Bucket - 1.53 m³ (2.0 yd³) GP (Hook-On) –73 kg (–162 lb) –73 kg (–162 lb) Less
Loader Bucket - 1.53 m³ (2.0 yd³) GP (Pin-On) +80 kg (+176 lb) +80 kg (+176 lb) Less
Loader Quick Coupler +250 kg (+551 lb) +250 kg (+551 lb) Less
Note (1) *Machine equipped with 15-19.5 12 ply front and 21L-24 16 ply rear, AWD, OROPS, 1.34 m³ (1.75 yd³) general purpose bucket with bolt-on cutting edge, standard stick, 610 mm (24"") heavy-duty backhoe bucket. *Machine equipped with 15-19.5 12 ply front and 21L-24 16 ply rear, AWD, OROPS, 1.34 m³ (1.75 yd³) general purpose bucket with bolt-on cutting edge, standard stick, 610 mm (24"") heavy-duty backhoe bucket. Less
Note (2) GP = General Purpose GP = General Purpose Less
Note (3) MP = Multi Purpose MP = Multi Purpose Less
Note (4) HD = Heavy Duty HD = Heavy Duty Less
Note (5) ED = Extreme Duty ED = Extreme Duty Less
Operating Weight - Estimated* 24039.0 lb 10904.0 kg Less
Operating Weight - Maximum - ROPS Capacity 29321.0 lb 13300.0 kg Less

Transmission

Autoshift Transmission - Forward - 1st 3.7 mile/h 6.0 km/h Less
Autoshift Transmission - Forward - 2nd 6.0 mile/h 9.6 km/h Less
Autoshift Transmission - Forward - 3rd 7.8 mile/h 12.5 km/h Less
Autoshift Transmission - Forward - 4th 12.3 mile/h 19.8 km/h Less
Autoshift Transmission - Forward - 5th 16.9 mile/h 27.2 km/h Less
Autoshift Transmission - Forward - 6th 25.2 mile/h 40.6 km/h Less
Autoshift Transmission - Reverse - 1st 3.7 mile/h 6.0 km/h Less
Autoshift Transmission - Reverse - 2nd 7.8 mile/h 12.5 km/h Less
Autoshift Transmission - Reverse - 3rd 16.9 mile/h 27.2 km/h Less
Note Travel speeds of two wheel drive backhoe loader at full throttle, when equipped with 21×24 rear tires. Travel speeds of two wheel drive backhoe loader at full throttle, when equipped with 21×24 rear tires. Less

Hydraulic System

Pump Type Variable Flow, Axial Piston Variable Flow, Axial Piston Less
Pump Capacity at 2,200 rpm 58.1 gal/min 220.0 l/min Less
System Pressure - Backhoe 3800.0 psi 26200.0 kPa Less
System Pressure - Loader 3800.0 psi 26200.0 kPa Less
Type Closed Center Closed Center Less

Service Refill Capacities

Cooling System with Cab Heater 6.0 gal (US) 22.5 l Less
Diesel Exhaust Fluid (DEF) 5.0 gal (US) 19.0 l Less
Engine Oil - With Filter 2.3 gal (US) 8.8 l Less
Front Axle (Center Housing) 2.9 gal (US) 11.0 l Less
Fuel Tank 42.3 gal (US) 160.0 l Less
Hydraulic System (Minimum) 34.4 gal (US) 130.0 l Less
Hydraulic Tank (Nominal) 14.3 gal (US) 54.0 l Less
Planetaries 0.2 gal (US) 0.7 l Less
Rear Axle (Center Housing) 5.0 gal (US) 19.0 l Less
Transmission (Autoshift) - AWD, Autoshift 4.8 gal (US) 18.0 l Less

Steering

Axle Oscillation 11° 11° Less
Bore 3.35 in 85.0 mm Less
Note AWD cylinder, one (1) double-acting. AWD cylinder, one (1) double-acting. Less
Power Steering Hydrostatic HMU Hydrostatic HMU Less
Rod Diameter 1.65 in 42.0 mm Less
Stroke 9.29 in 236.0 mm Less
Turning Circle - AWD (inner wheel not braked) - Outside Front Wheels 27.55 ft 8.396 m Less
Turning Circle - AWD (inner wheel not braked) - Outside Widest Loader Bucket 37.75 ft 11.5 m Less
Type Front Wheel Front Wheel Less

Axle Ratings

Front Axle, AWD - Dynamic 20225.0 lb 9174.0 kg Less
Front Axle, AWD - Static 50565.0 lb 22936.0 kg Less
Rear Axle - Dynamic 19103.0 lb 8665.0 kg Less
Rear Axle - Static 47756.0 lb 21662.0 kg Less

Backhoe

Dig Depth - Standard 17.0 ft 5185.0 mm Less

Features

The 450 features the following:

  • Ergonomic Operator Station – Adjustable Seat Mounted Controls improve ergonomics by increasing operator comfort and legroom. Operators have Loader and Backhoe Controls in the palm of their hands, whether they are facing the Loader, the Backhoe, or sitting off set. Variable Speed Steer reduces operator fatigue in applications, such as truck loading, by reducing the number of steering wheel rotations required to turn the machine. The new Spring Applied Hydraulically Released (SAHR) Parking Brake is controlled by simply pressing a button.
  • Advanced Hydraulics – The Cat Backhoe Loader’s load sensing piston pump provides full hydraulic lifting and digging forces at any engine speed. Variable flow pump matches hydraulic power to work demands. The advanced hydraulic system allows the operator to adjust Loader and Backhoe Auxiliary Flow matching attachment specifications, program Loader Bucket Kickout and Return to Dig, and Enable Parallel Lift.
  • Machine Performance – The Cat C4.4 ACERT™ engine delivers solid performance and meets U.S. EPA Tier 4 Final/EU Stage IV emission standards by utilizing Selective Catalytic Reduction technology with a Diesel Oxidation Catalyst. The new Backhoe design and optimized Loader Linkage increases lift capacity and breakout forces on both ends of the machine. A redesigned Loader System provides superior machine balance and stability regardless of the ground conditions.
  • Machine Versatility – The all new Integrated Tool Carrier (IT Coupler) for Single Tilt Loader Arm configurations are available from the factory or for simple field installation. The Cat Backhoe Loader with Integrated Tool Carrier (IT Coupler) will be the most versatile machine on the job site providing quick connection to a variety of Cat Attachments.
  • Cat Attachments – A variety of Mechanical and Hydraulic Cat Backhoe Couplers are available from the factory or for field installation. Options include, but not limited to, Dual Lock Pin Grabber Couplers and Pin Lock Couplers. Redesigned General Purpose and Multi Purpose Loader Buckets increase digging performance and improve bucket durability for long term value.

450 Standard Equipment

STANDARD EQUIPMENT
  • 5185 mm (17 ft) center pivot excavator style backhoe
  • Adjustable auxiliary flow controls, loader and backhoe
  • Air cleaner
  • Alarm, back-up
  • Alternator, 150 amp
  • Audible system fault alarm
  • Automatic Engine Speed Control (AESC)
  • Autoshift transmission with six (6) forward and three (3) reverse gears and neutral safety switch
  • Backhoe Safety Manual
  • Battery Box, external, lockable
  • Battery disconnect switch
  • Battery, maintenance-free, 1,000 CCA
  • Boom transport lock
  • Brace, lift cylinder
  • Brake, SAHR secondary parking
  • Brakes, hydraulically boosted, oil disc, dual pedals, interlocking
  • Canopy, ROPS/FOPS
  • Cat cushion swing system
  • CD-ROM Parts Manual
  • Coat restraint
  • Coolant/antifreeze, extended life
  • Counterweight, bumper, 974 kg (2,147 lb)
  • Diagnostic port for engine, machine and gauge cluster Electronic Control Modules
  • Differential lock, loader joystick
  • Dome light (cab only)
  • Engine enclosure, sound suppression removal panels
  • Engine, Cat C4.4 ACERT (Direct Injection Turbocharged), meets Tier 4 Final/Stage IV emission standards, selective catalyst reduction, diesel oxidation catalyst (DOC)
  • Face seals, O-ring
  • Fan, suction and guard
  • Fast reversing shuttle, all gears
  • Fenders, rear
  • Filters, bowl and cartridge: fuel, hydraulic fluid
  • Filters, spin-on: engine oil, transmission oil, water separator
  • Flashing hazards/signal lights
  • Floor mat
  • Four Wheel Drive/Brake Mode Selector
  • Fuel tank, fully enclosed
  • Fully hinged front grill for cooling package cleaning access
  • Ground level fuel fill and DEF fill
  • Guard, boom protection plate
  • Guards, stabilizer, rock
  • Hammer cup
  • High ambient cooling package
  • Hood lock, inside cab
  • Hydraulic hose, XT™
  • Hydraulic oil cooler
  • Hydraulic oil level sight gauge
  • Hydraulic valves, backhoe six (6) function
  • Hydraulic valves, loader three (3) function
  • Hydraulics, load sensing with variable displacement piston pump and flow sharing valve
  • Indicator lights: hydraulic implement lockout, hydraulic filter bypass, water in fuel, operator presence, remote dial throttle active, air filter blocked, engine warning, machine locked (if equipped), warning lamp, emissions module malfunction, low battery/charging system warning, high hydraulic oil temperature; LCD warnings: engine oil pressure, service due, high coolant temperature, auto idle shutdown, high torque converter temperature
  • Instrument panel lights
  • Joystick controls: electrohydraulic controls with pattern changer valve
  • Key start/stop system
  • LCD operator screen
  • Lights, working (four [4] front, four [4] rear)
  • Loader joystick, self-leveling, return-to-dig, transmission disconnect switch, Forward/Neutral/Reverse Switch, MP Auxiliary roller
  • Loader, single tilt
  • Machine Security System integrated into LCD operator display
  • Mirror, rearview
  • One-touch low idle
  • Open circuit breather
  • Operations and Maintenance Manual
  • Pattern changer, in cab
  • Power receptacle, 12 volt, one (1) internal + one (1) USB, two (2) external
  • Product Link™
  • Radio ready (Cab)
  • Ride Control
  • Rubber impact strips on radiator guards
  • Seat belt, retractable, 51 mm (2 in)
  • Seat mounted controls
  • Seat, air suspension with armrest
  • Stabilizer shoes, reversible
  • Stabilizers, electrohydraulic, auto-up function
  • Starting system, glow plugs
  • Steering knob
  • Steering, hydrostatic
  • Stop and tail lights
  • Storage compartment (Cab/Canopy), lockable
  • Storage tray, electronics and miscellaneous items
  • Swing transport lock
  • Throttle, hand and foot, electronic
  • Tilt steering wheel (Canopy), Tilt/telescoping (Cab)
  • Tire Valve Stem Protection
  • Tires
  • Torque converter
  • Transmission neutralizer switch
  • Transport tie-downs
  • Vandalism locks, four (4)
  • Vandalism protection, gauge cover (Canopy)
  • Warning horn, electric

450 Optional Equipment

OPTIONAL EQUIPMENT
  • Battery, additional, 1,000 CCA
  • Cab, deluxe with air conditioning
  • Cold weather fuel (–30° C/–22° F)
  • Cold weather package, including additional battery, engine block heater, radiator antifreeze, cold weather fuel (–30° C/–22° F) and mounting for an ether bottle
  • Fenders, front with integral steps
  • Guard, stabilizer, stab leg bottom
  • Hydraulic lines, combined function auxiliary
  • Hydraulic valves, loader quick coupler
  • Lights, LED work lights, wide and spot
  • Loader, Quick Coupler
  • Quick Coupler, backhoe, hydraulic, dual lock
  • Radio and CD player, Bluetooth®
  • Rotating beacon, magnetic mount
  • Seat belt, 75 mm (3 in)
  • Seat, heated
  • Stick, extendible
  • Work Tool Attachments such as buckets, flip over forks, hammers and vibratory plate compactors. See your Cat dealer for more information.