< Back

0% For 48 Months With Zero Down*
OFFER DETAILS
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Features

The 440 features the following:

  • Ergonomic Operator Station – Adjustable Seat Mounted Controls improve ergonomics by increasing operator comfort and legroom. Operators have Loader and Backhoe Controls in the palm of their hands, whether they are facing the Loader, the Backhoe, or sitting off set. Variable Speed Steer reduces operator fatigue in applications, such as truck loading, by reducing the number of steering wheel rotations required to turn the machine. The new Spring Applied Hydraulically Released (SAHR) Parking Brake is controlled by simply pressing a button.
  • Advanced Hydraulics – The Cat Backhoe Loader’s load sensing piston pump provides full hydraulic lifting and digging forces at any engine speed. Variable flow pump matches hydraulic power to work demands. The advanced hydraulic system allows the operator to adjust Loader and Backhoe Auxiliary Flow matching attachment specifications, program Loader Bucket Kickout and Return to Dig, and Enable Parallel Lift.
  • Machine Performance – The Cat C4.4 ACERT™ engine delivers solid performance and meets U.S. EPA Tier 4 Final/EU Stage IV emission standards by utilizing Selective Catalytic Reduction technology with a Diesel Oxidation Catalyst. The new Backhoe design and optimized Loader Linkage increases lift capacity and breakout forces on both ends of the machine. A redesigned Loader System provides superior machine balance and stability regardless of the ground conditions.
  • Machine Versatility – The all new Integrated Tool Carrier (IT Coupler) for Single Tilt Loader Arm configurations are available from the factory or for simple field installation. The Cat Backhoe Loader with Integrated Tool Carrier (IT Coupler) will be the most versatile machine on the job site providing quick connection to a variety of Cat Attachments.
  • Cat Attachments – A variety of Mechanical and Hydraulic Cat Backhoe Couplers are available from the factory or for field installation. Options include, but not limited to, Dual Lock Pin Grabber Couplers and Pin Lock Couplers. Redesigned General Purpose and Multi Purpose Loader Buckets increase digging performance and improve bucket durability for long term value.

440 Standard Equipment

STANDARD EQUIPMENT
  • 4572 mm (15 ft) center pivot excavator style backhoe
  • Adjustable auxiliary flow controls, loader and backhoe
  • Air cleaner
  • Alarm, back-up
  • Alternator, 150 amp
  • Audible system fault alarm
  • Automatic Engine Speed Control (AESC)
  • Autoshift transmission with six (6) forward and three (3) reverse gears and neutral safety switch
  • Backhoe Safety Manual
  • Battery Box, external, lockable
  • Battery disconnect switch
  • Battery, maintenance-free, 1,000 CCA
  • Boom transport lock
  • Brace, lift cylinder
  • Brake, SAHR secondary parking
  • Brakes, hydraulically boosted, oil disc, dual pedals, interlocking
  • Canopy, ROPS/FOPS
  • Cat cushion swing system
  • CD-ROM Parts Manual
  • Coat restraint
  • Coolant/antifreeze, extended life
  • Counterweight, bumper, 500 kg (1,102 lb)
  • Diagnostic port for engine, machine and gauge cluster Electronic Control Modules
  • Differential lock, loader joystick
  • Dome light (cab only)
  • Engine enclosure, sound suppression removal panels
  • Engine, Cat C4.4 ACERT (Direct Injection Turbocharged), meets Tier 4 Final/Stage IV emission standards, selective catalyst reduction, diesel oxidation catalyst (DOC)
  • Face seals, O-ring
  • Fan, suction and guard
  • Fast reversing shuttle, all gears
  • Fenders, rear
  • Filters, bowl and cartridge: fuel, hydraulic fluid
  • Filters, spin-on: engine oil, transmission oil, water separator
  • Flashing hazards/signal lights
  • Floor mat
  • Four Wheel Drive/Brake Mode Selector
  • Fuel tank, fully enclosed
  • Fully hinged front grill for cooling package cleaning access
  • Ground level fuel fill and DEF fill
  • High ambient cooling package
  • Hood lock, inside cab
  • Hydraulic hose, XT™
  • Hydraulic oil cooler
  • Hydraulic oil level sight gauge
  • Hydraulic valves, backhoe six (6) function
  • Hydraulic valves, loader three (3) function
  • Hydraulics, load sensing with variable displacement piston pump and flow sharing valve
  • Indicator lights: hydraulic implement lockout, hydraulic filter bypass, water in fuel, operator presence, remote dial throttle active, air filter blocked, engine warning, machine locked (if equipped), warning lamp, emissions module malfunction, low battery/charging system warning, high hydraulic oil temperature; LCD warnings: engine oil pressure, service due, high coolant temperature, auto idle shutdown, high torque converter temperature
  • Instrument panel lights
  • Joystick controls: electrohydraulic controls with pattern changer valve
  • Key start/stop system
  • LCD operator screen
  • Lights, working (four [4] front, four [4] rear)
  • Loader joystick, self-leveling, return-to-dig, transmission disconnect switch, Forward/Neutral/Reverse Switch, MP Auxiliary roller
  • Loader, single tilt
  • Machine Security System integrated into LCD operator display
  • Mirror, rearview
  • One-touch low idle
  • Open circuit breather
  • Operations and Maintenance Manual
  • Pattern changer, in cab
  • Power receptacle, 12 volt, one (1) internal + one (1) USB, two (2) external
  • Product Link™
  • Radio ready (Cab)
  • Rubber impact strips on radiator guards
  • Seat belt, retractable, 51 mm (2 in)
  • Seat mounted controls
  • Seat, air suspension with armrest
  • Stabilizer pads, reversible
  • Stabilizers, electrohydraulic, auto-up function
  • Starting system, glow plugs
  • Steering knob
  • Steering, hydrostatic
  • Stop and tail lights
  • Storage compartment (Cab/Canopy), lockable
  • Storage tray, electronics and miscellaneous items
  • Swing transport lock
  • Throttle, hand and foot, electronic
  • Tilt steering wheel (Canopy), Tilt/telescoping (Cab)
  • Tire Valve Stem Protection
  • Tires
  • Torque converter
  • Transmission neutralizer switch
  • Transport tie-downs
  • Vandalism locks, four (4)
  • Vandalism protection, gauge cover (Canopy)
  • Warning horn, electric

440 Optional Equipment

OPTIONAL EQUIPMENT
  • Battery, additional, 1,000 CCA
  • Cab, deluxe with air conditioning
  • Cold weather fuel (–30° C/–22° F)
  • Cold weather package, including additional battery, engine block heater, radiator antifreeze, cold weather fuel (–30° C/–22° F) and mounting for an ether bottle
  • Fenders, front with integral steps
  • Guard, boom protection plate
  • Guard, stabilizer, rock
  • Guard, stabilizer, stab leg bottom
  • Hydraulic lines, combined function auxiliary
  • Hydraulic valves, loader quick coupler
  • Lights, LED work lights, wide and spot
  • Loader, Quick Coupler
  • Quick Coupler, backhoe, hydraulic, dual lock
  • Quick Coupler, backhoe, manual, dual lock
  • Quick Coupler, backhoe, pin lock
  • Radio and CD player, Bluetooth®
  • Ride Control
  • Rotating beacon, magnetic mount
  • Seat belt, 75 mm (3 in)
  • Seat, heated
  • Stick, extendible
  • Transmission, Autoshift with lock-up torque converter
  • Work Tool Attachments such as buckets, forks, material handling arms, augers, hammers, brooms, cold planers and vibratory plate compactors. See your Cat dealer for more information.

Overview

The Cat® 440 Backhoe Loader delivers improved machine performance, a superior hydraulic system, improved operator controls and ergonomics, and overall versatility.

Engine

Units:
Net Power - SAE J1349 104.0 HP 78.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.0 in³ 4.4 l Less
Engine Model C4.4 ACERT 87 kW (116 hp) Electronic – Turbo Intercooled C4.4 ACERT 87 kW (116 hp) Electronic – Turbo Intercooled Less
Gross Power - ISO 14396 74.0 HP 55.0 kW Less
Gross Power - SAE J1995 74.0 HP 55.0 kW Less
Net Peak Power - 1,800 rpm - EEC 80/1269 73.0 HP 54.0 kW Less
Net Peak Power - 1,800 rpm - ISO 9249 73.0 HP 54.0 kW Less
Net Peak Power - 1,800 rpm - SAE J1349 72.0 HP 54.0 kW Less
Net Peak Power Rating - ISO 9249 at 1,800 rpm 108.0 HP 80.7 kW Less
Net Peak Power Rating - SAE J1349 at 2,100 rpm 108.0 HP 80.7 kW Less
Net Power Rating at 2,200 rpm - ISO 9249 104.0 HP 78.0 kW Less
Net Power Rating at 2,200 rpm - SAE J1349 104.0 HP 78.0 kW Less
Net Torque Rise - 1,200 rpm 88.0 % 88.0 % Less
Net Torque Rise - 1,400 rpm 44% 44% Less
Net Torque Rise - 1,400 rpm - SAE J1349 360.0 ft·lbf 487.0 N·m Less
Power Rating Conditions - No De-Rating Required Up To 7500.0 ft 2286.0 m Less
Rated Net Power - 2,200 rpm - EEC 80/1269 69.0 HP 51.0 kW Less
Rated Net Power - 2,200 rpm - ISO 9249 68.0 HP 51.0 kW Less
Rated Net Power - 2,200 rpm - SAE J1349 68.0 HP 51.0 kW Less
Ratings at 2,200 rpm - Gross Power ISO 14396 116.0 HP 87.0 kW Less
Ratings at 2,200 rpm - Gross Power SAE J1995 118.0 HP 88.0 kW Less
Emissions Engine meets U.S. EPA Tier 4 Final emission standards. Engine meets U.S. EPA Tier 4 Final emission standards. Less
Net Peak Torque SAE J1349 307.0 ft·lbf 416.0 N·m Less
Note No derating required up to 2286 m (7,500 ft). No derating required up to 2286 m (7,500 ft). Less

Weights

Operating Weight - Maximum 29321.0 lb 13300.0 kg Less
Cab - ROPS/FOPS 359.0 lb 163.0 kg Less
Air Conditioning 101.0 lb 46.0 kg Less
Backhoe Quick Coupler +87 kg (+192 lb) +87 kg (+192 lb) Less
Cab, ROPS/FOPS +243 kg (+536 lb) +243 kg (+536 lb) Less
Counterweight 1102.0 lb 500.0 kg Less
Extendible Stick +301 kg (+664 lb) +301 kg (+664 lb) Less
Front Counterweight - Counterweights - Option 1 255.0 lb 115.0 kg Less
Front Counterweight - Counterweights - Option 2 530.0 lb 240.0 kg Less
Loader Bucket - 1.34 m³ (1.75 yd³) GP (Hook-On) –150 kg (–331 lb) –150 kg (–331 lb) Less
Loader Bucket - 1.34 m³ (1.75 yd³) MP ED (Hook-On) +160 kg (+353 lb) +160 kg (+353 lb) Less
Loader Bucket - 1.34 m³ (1.75 yd³) MP ED (Pin-On) +290 kg (+639 lb) +290 kg (+639 lb) Less
Loader Bucket - 1.34 m³ (1.75 yd³) MP HD (Hook-On) +85 kg (+187 lb) +85 kg (+187 lb) Less
Loader Bucket - 1.34 m³ (1.75 yd³) MP HD (Pin-On) +214 kg (+472 lb) +214 kg (+472 lb) Less
Loader Bucket - 1.53 m³ (2.0 yd³) GP (Hook-On) –73 kg (–162 lb) –73 kg (–162 lb) Less
Loader Bucket - 1.53 m³ (2.0 yd³) GP (Pin-On) +80 kg (+176 lb) +80 kg (+176 lb) Less
Loader Quick Coupler +250 kg (+551 lb) +250 kg (+551 lb) Less
MP Bucket (1.00 m3/1.31 yd3) - With Fold-Over Forks 2018.0 lb 915.0 kg Less
MP Bucket (1.00 m3/1.31 yd3) - Without Fold-Over Forks 3622.0 lb 1642.0 kg Less
Note (1) *Machine equipped with 340/80-18 front and 500/70-24 rear, AWD, OROPS, 1.34 m³ (1.75 yd³) general purpose bucket with bolt-on cutting edge, standard stick, 610 mm (24"") severe-duty backhoe bucket. *Machine equipped with 340/80-18 front and 500/70-24 rear, AWD, OROPS, 1.34 m³ (1.75 yd³) general purpose bucket with bolt-on cutting edge, standard stick, 610 mm (24"") severe-duty backhoe bucket. Less
Note (2) GP = General Purpose GP = General Purpose Less
Note (3) MP = Multi Purpose MP = Multi Purpose Less
Note (4) HD = Heavy Duty HD = Heavy Duty Less
Note (5) ED = Extreme Duty ED = Extreme Duty Less
Operating Weight - Estimated* 21544.0 lb 9772.0 kg Less
Operating Weight - Maximum - ROPS Capacity 29321.0 lb 13300.0 kg Less
Operating Weight - Minimum 14035.0 lb 6366.0 kg Less
Front Counterweight - Counterweights - Option 3 1015.0 lb 460.0 kg Less
Rear Counterweight 198.0 lb 90.0 kg Less

Loader Bucket

Dig Depth - Standard 3.0 in 83.0 mm Less

Hydraulic System

Pump Type Variable Flow, Axial Piston Variable Flow, Axial Piston Less
Pump Capacity at 2,200 rpm 58.1 gal/min 220.0 l/min Less
System Pressure - Hitch/Box Scraper 2973.0 psi 20500.0 kPa Less
System Pressure - Loader 3800.0 psi 26200.0 kPa Less
Type Closed Center Closed Center Less
System Pressure - Backhoe 3800.0 psi 26200.0 kPa Less

Transmission

Autoshift Transmission - Forward - 1st 3.7 mile/h 5.9 km/h Less
Autoshift Transmission - Forward - 2nd 5.9 mile/h 9.5 km/h Less
Autoshift Transmission - Forward - 3rd 7.7 mile/h 12.4 km/h Less
Autoshift Transmission - Forward - 4th 12.2 mile/h 19.6 km/h Less
Autoshift Transmission - Forward - 5th 16.7 mile/h 26.8 km/h Less
Autoshift Transmission - Forward - 6th 24.4 mile/h 39.2 km/h Less
Autoshift Transmission - Reverse - 1st 3.7 mile/h 5.9 km/h Less
Autoshift Transmission - Reverse - 2nd 7.7 mile/h 12.4 km/h Less
Autoshift Transmission - Reverse - 3rd 16.7 mile/h 26.8 km/h Less
Note Travel speeds of backhoe loader in two wheel drive at full throttle, when equipped with 500/70-24 rear tires. Travel speeds of backhoe loader in two wheel drive at full throttle, when equipped with 500/70-24 rear tires. Less
Power Shuttle Transmission - Forward 1st 3.4 mile/h 5.4 km/h Less
Power Shuttle Transmission - Forward 2nd 5.5 mile/h 8.9 km/h Less
Power Shuttle Transmission - Forward 3rd 13.0 mile/h 20.0 km/h Less
Power Shuttle Transmission - Forward 4th 23.0 mile/h 36.0 km/h Less
Power Shuttle Transmission - Reverse 1st 3.4 mile/h 5.4 km/h Less
Power Shuttle Transmission - Reverse 2nd 5.5 mile/h 8.9 km/h Less
Power Shuttle Transmission - Reverse 3rd 13.0 mile/h 20.0 km/h Less
Power Shuttle Transmission - Reverse 4th 23.0 mile/h 36.0 km/h Less

Service Refill Capacities

Cooling System with Air Conditioning 4.4 gal (US) 16.5 l Less
Cooling System with Cab Heater 6.0 gal (US) 22.5 l Less
Diesel Exhaust Fluid (DEF) 5.0 gal (US) 19.0 l Less
Engine Oil - With Filter 2.3 gal (US) 8.8 l Less
Front Axle (4WD) 2.9 gal (US) 11.0 l Less
Front Axle (4WD) - Planetaries 0.2 gal (US) 0.7 l Less
Front Axle (Center Housing) 2.9 gal (US) 11.0 l Less
Fuel Tank 42.3 gal (US) 160.0 l Less
Hydraulic System 23.8 gal (US) 90.0 l Less
Hydraulic System (Minimum) 31.7 gal (US) 120.0 l Less
Hydraulic Tank (Nominal) 14.3 gal (US) 54.0 l Less
Planetaries 0.2 gal (US) 0.7 l Less
Rear Axle 4.4 gal (US) 16.5 l Less
Rear Axle (Center Housing) 4.4 gal (US) 16.5 l Less
Rear Axle - Planetaries 0.4 gal (US) 1.7 l Less
Transmission (Autoshift) - AWD, Autoshift 4.8 gal (US) 18.0 l Less
Transmission - Power Shuttle - 2WD 4.0 gal (US) 15.0 l Less
Transmission - Power Shuttle - 4WD 4.0 gal (US) 15.0 l Less
Hydraulic Tank 10.6 gal (US) 40.0 l Less
Note Requires ultra-low sulfur fuel less than or equal to 15 ppm fuel sulfur Requires ultra-low sulfur fuel less than or equal to 15 ppm fuel sulfur Less

Steering

Bore 3.35 in 85.0 mm Less
Note AWD cylinder, one (1) double-acting. AWD cylinder, one (1) double-acting. Less
Power Steering Hydrostatic HMU Hydrostatic HMU Less
Rod Diameter 1.65 in 42.0 mm Less
Stroke 9.29 in 236.0 mm Less
Turning Circle - AWD (inner wheel not braked) - Outside Front Wheels 27.33 ft 8.33 m Less
Turning Circle - AWD (inner wheel not braked) - Outside Widest Loader Bucket 37.75 ft 11.5 m Less
Type Front Wheel Front Wheel Less
Axle Oscillation 11° 11° Less
Turning Circle - 2WD/AWD (inner wheel not braked) - Outside Front Wheels 26.8 ft 8.18 m Less
Turning Circle - 2WD/AWD (inner wheel not braked) - Outside Widest Loader Bucket 36.0 ft 10.97 m Less

Axle Ratings

Front Axle (4WD) - Dynamic 20233.0 lb 9186.0 kg Less
Front Axle (4WD) - Static 50582.0 lb 22964.0 kg Less
Front Axle, AWD - Dynamic 20225.0 lb 9174.0 kg Less
Front Axle, AWD - Static 50565.0 lb 22936.0 kg Less
Rear Axle - Dynamic 20225.0 lb 9174.0 kg Less
Rear Axle - Static 50565.0 lb 22936.0 kg Less

Backhoe

Dig Depth - Standard 15.5 ft 4718.0 mm Less

Counterweights - Front - Minimum Recommendations

Standard Stick - GP Loader Bucket - 4WD 255.0 lb 116.0 kg Less
Standard Stick - MP Loader Bucket - 4WD no counterweight no counterweight Less

Tires

Standard Configuration of Front/Rear Tires Front: 12.5 80/16.9; Rear: 16.9-24 Front: 12.5 80/16.9; Rear: 16.9-24 Less